Quick Search

Caterpillar D11N

Caterpillar D11N

Price
$138,000
Year
1995
Working hours
88,370 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Cleveland Brothers Equipment Co. Inc.
Frostburg, MD
+1 866 532 9023
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D11N
CategoryCrawler dozers
Serial Number4HK00522
Unit NumberUC19855
Catalog Number4883449
Year1995
Hours88,370 h
CountryUnited States
LocationFrostburg, MD
Pricing
Price Excluding Tax138,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, UBLADE, U
RIPPER, SINGLE SHRIPPER, SINGLE SH
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STEER, LEVERSTEER, LEVER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1160
  • Yes
  • No
  • Good
  • Good
  • FairItems attached to both middle cab post
  • Fair
  • Good
  • Good
  • FairFuel tank is Dented
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Good
gauges, operator station, console
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
101
  • Yes
  • Yes
  • PoorDead batteries
  • Good
transmission
200
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
steering
100
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
blade
700
  • Good
  • GoodEdge is 40% remaining not turned
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersOk
Cannon / Track AdjusterThe right idler shaft seal is leaking
Idlers / TypeOk
Link / Brand / Part Number6T8049
Pins & Bushings (External)Ok
Pins & Bushings (Internal)Ok
Pivot ShaftOk
SegmentsOk
Track Shoes Width / Type32”
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front29 mm29 mm7272
Idlers Rear27 mm27 mm5656
Links196 mm196 mm1616
Pins & Bushings (External)109 mm109 mm1616
Pins & Bushings (Internal)12.50 inch12.50 inch00
Segments331 mm331 mm2222
Track Roller 130 mm30 mm3232
Track Roller 230 mm36 mm3234
Track Roller 332 mm30 mm4842
Track Roller 430 mm32 mm4248
Track Roller 531 mm32 mm4448
Track Roller 630 mm30 mm4242
Track Roller 731 mm32 mm3436
Track Roller 830 mm30 mm3232
Track Shoe Grouser Height93 mm93 mm1515
ripper / grapple / winch
220
  • Good
  • FairThe right ripper lift cylinder is leaking
  • FairThe left ripper tilt cylinder is leaking
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering