Quick Search

Caterpillar D11N

Caterpillar D11N

Price
$138,000
Year
1995
Working hours
59,850 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Cleveland Brothers Equipment Co. Inc.
Frostburg, MD
+1 866 532 9023
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D11N
CategoryCrawler dozers
Serial Number4HK00605
Unit NumberUC19854
Catalog Number4883450
Year1995
Hours59,850 h
CountryUnited States
LocationFrostburg, MD
Pricing
Price Excluding Tax138,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, UBLADE, U
BLADE, DUAL TILTBLADE, DUAL TILT
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, LEVERSTEER, LEVER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1070
  • Yes
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • FairSome are bent
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • FairThe steps on the push arms are worn out
  • Good
safety items
100
  • Yes
  • Yes
  • Good
gauges, operator station, console
700
  • No
  • No
  • No
  • Good
  • Good
  • GoodFloorboard out of the machine for repairs
  • Good
  • Good
  • Good
  • Good
engine
300
  • Yes
  • No
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
transmission
300
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
hydraulics
410
  • No
  • Good
  • Good
  • FairLeft blade lift Cylinder is leaking
  • Good
  • Good
blade
600
  • Good
  • GoodEdge is 70 Percent remaining not turned
  • Good
  • Good
  • Good
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersRun out condition
Cannon / Track AdjusterOk
Idlers / TypeOk
Link / Brand / Part Number6T8049
Pins & Bushings (External)Ok
Pins & Bushings (Internal)Ok
Pivot ShaftOk
SegmentsOk
Track Shoes Width / Type36”
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front35 mm35 mm6060
Idlers Rear31 mm31 mm8080
Links185 mm185 mm8080
Pins & Bushings (External)105 mm105 mm6464
Pins & Bushings (Internal)12.50 inch12.50 inch00
Segments330 mm330 mm7070
Track Roller 160 mm60 mm00
Track Roller 260 mm60 mm00
Track Roller 360 mm60 mm00
Track Roller 460 mm60 mm00
Track Roller 560 mm60 mm00
Track Roller 660 mm60 mm00
Track Roller 760 mm60 mm00
Track Roller 860 mm60 mm00
Track Shoe Grouser Height65 mm65 mm6060
comments, misc. repairs, general remarks
  • The machine is down for repairs
ripper / grapple / winch
211
  • No
  • No
  • Good
  • Good
  • FairLeft ripper lift cylinder is leaking
  • PoorBoth ripper tilt cylinders are leaking
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering