Quick Search

CAT D6K2XLA

CAT D6K2XLA

Year
2019
Working hours
2,579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D6K2XLA
Foley Equipment Company
CategoryCrawler dozers
Serial NumberMGM00503
Unit Number9CR6908
Catalog Number4554719
Year2019
Hours2,579 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax152,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
ARO, MECHANICAL PITCH
BLADE, 126" ARO XL
CAB STANDARD PACKAGE
COLD WEATHER, 120V, PACKAGE
D6K WITHOUT TECH
D6K2 XL 2019
FAN, DEMAND
FUEL ANTIFREEZE, -25C (-13F)
GUARD, TRACK GUIDING, CENTER
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PROTECTION PACKAGE, FRONT
PROTECTION, CYLINDER ROD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
STARTER, LOW TEMPERATURE
TANK FUEL, STANDARD
TRACK, 22", ES, XL
UNDERCARRIAGE, S1 / CAT ABR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering