Quick Search

CAT D4LGP3D

CAT D4LGP3D

Year
2023
Working hours
156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT D4LGP3D
Carolina CAT
CategoryCrawler dozers
Serial NumberRLT01079
Unit NumberG23-798M
Catalog Number10103064
Year2023
Hours156 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax305,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Rear View CameraRear View Camera
DrawbarDrawbar
EngineEngine
Additional informationCAB • AIR • PAT BLADE • DRAWBAR • RIPPER READY

AIR CLEANER, STANDARD
BLADE, 145" ARO, LGP
CAB PACKAGE, STANDARD
CONFIGURATION 16A VPAT, HRC
ENGINE SN#J4A13215
FAN, DEMAND
FUEL ANTIFREEZE, -25C (-13F)
GRADE 3D W/ASSIST
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
LIGHTS, 8, LED
Online Owner's Manual
PITCH, BLADE, MANUAL
POWERTRAIN, LGP
PRODUCT LINK, CELLULAR PLE742
PROTECTION PACKAGE, STANDARD
PROTECTION, CYLINDER ROD
REGIONAL PACKAGE, USA
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
SITECH GPS RADIO
STANDARD RADIO (12V)
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
UNDERCARRIAGE, HEAVY DUTY
WINDSHIELD WASHER EMPTY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • Dozer is like new
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering