Quick Search

CAT D9

CAT D9

Year
2023
Working hours
920 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D9
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberJC200296
Unit NumberJC2296
Catalog Number10060367
Year2023
Hours920 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax1,300,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information9SU/U DOZER, DUAL TILT
AUTOLUBE, MS
BASIC TRACTOR ARRANGEMENT
BATTERY, COLD WEATHER
BLADE, 9U ABRASION
CARRIER ROLLERS
CYLINDER PKG, GRADE CONTROL
D9 DOMESTIC TRUCK
DEF TANK, FAST FILL
DOOR, REARWARD
ENGINE COOLANT, ARCTIC (-51C)
EXHAUST, STANDARD
FAN, STANDARD
FAST FILL, DEF, RIPPER
FENDER, STANDARD
FILM, AM-NORTH
FINAL DRIVES, STANDARD
FUEL LINES, STANDARD
GLASS, SINGLE PANE
GUARDRAIL ARRANGEMENT
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, DUAL TILT
LANE 3 ORDER
LIGHT, WARNING, STROBE
LIGHTS, LED 2100 LUMENS
LUBRICANT, STANDARD
MACHINE CONTROL, ASSIST
MOUNTING, GRP, LIGHTS
Online Owner's Manual
OPERATOR CONTROL, STANDARD
OPERATORS ARR, STANDARD
PRODUCT LINK, CELLULAR PLE743
RADIO, AM/FM/AUX/USB/BLUETOOTH
RIPPER, MS STANDARD
SEAT, HEATED & VENTILATED
STEP, BASIC
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM ES
TRUNNIONS, STANDARD DOZER
UNDERCARRIAGE, BASIC
VISIBILITY ARR, SINGLE CAMERA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering