Quick Search

CAT D9T

CAT D9T

Year
2011
Working hours
36,448 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Throop, PA
+1 866 532 9023
Show phone number
Basic information
BrandCAT D9T
Cleveland Brothers Equipment Co. Inc.
CategoryCrawler dozers
Serial NumberRJS01625
Unit NumberUC20444
Catalog Number10086783
Year2011
Hours36,448 h
CountryUnited States
LocationThroop, United States
Pricing
Price Excluding Tax275,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
CE PLATECE PLATE
BLADE, SEMI UBLADE, SEMI U
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
DIFF STEERDIFF STEER
STEER, JOYSTICKSTEER, JOYSTICK
RIPPER, SINGLE SHRIPPER, SINGLE SH
HYD CONTROLHYD CONTROL
Additional informationAIR SUSPENSION SEAT
Online Owner's Manual
PRE LUBE SYSTEM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1920
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHard nose has some play
  • FairHood screen is pushed down
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
401
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date
gauges, operator station, console
1420
  • No
  • No
  • No
  • Too cold to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft cab door glass outer seal is pealing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • FairRear wiper is out of adjustment. Need a new front wiper blade
engine
810
  • YesEngine has some blow by
  • No
  • No
  • Yes
  • No
  • No
  • Yes
  • No
  • Engine lacks power. RPM come down to 1600 engine could not power through brake in first gear full throttle
  • Ok
  • None
  • Good
  • GoodPink
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
emissions
  • No
cooling system
800
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • YesEngine coolant flow switch Also logged codes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Service brakes held full throttle first gear
  • Good
  • Good
hydraulics
514
  • No
  • PoorLoose
  • Good
  • Good
  • Good
  • PoorLeft lift cylinder is leaking. Both loose
  • PoorLoose. Yokes in hard nose and saddles
  • Fair
  • Good
  • Good
  • PoorLeaking and loose both ends
blade
260
  • 210 inch SU blade. All bores have play
  • Good
  • FairAll edges need flipped
  • FairFace is plated. Moldboard is ok yet
  • FairSome play
  • FairPlay in pin bores and four way blocks
  • Good
  • FairPlay
  • FairFew shims left
ripper / grapple / winch
222
  • No
  • No
  • Good
  • Good
  • FairPlay
  • PoorRight side lift cylinder is leaking. Both have play
  • PoorBoth leaking. Both have play
  • Fair30%
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Cannon / Track AdjusterBoth ok
Equalizer BarOk
Link / Brand / Part NumberAftermarket. DCF 1-090
Pivot ShaftPivot shaft oil is empty
Segments40% worn
Track Shoes Width / TypeSingle grousers 24 inch
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front25 mm24 mm4036
Idlers Rear23 mm24 mm3436
Links160.5 mm. Aftermarket160.5 mm3636
Pins & Bushings (External)3838
Track Roller 1Singles 25/mm25 mm3737
Track Roller 2Doubles 28 mm28 mm3535
Track Shoe Grouser Height58 mm58 mm4949
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Active and logged codes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering