Quick Search

CAT D 9 T WHA

CAT D 9 T WHA

Year
2009
Working hours
5,118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON MACHINERY COMMERCE CORPORATION
Lavergne, TN
+1 832 642 5665
Show phone number
Basic information
BrandCAT D 9 T WHA
Thompson Machinery - La Vergne
CategoryCrawler dozers
Serial NumberRJS01343
Unit Number68415
Catalog Number10094293
Year2009
Hours5,118 h
CountryUnited States
LocationLavergne, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information2009 Cat D9T WHA
Waste Handling Arrangement
Complete New Cat Undercarriage: 24” ES Shoes w/PPR
CWT
9SU Landfill Blade
New Paint
Cabin refurbished and detailed
One owner 30% / 1,500 idle hours
5.118 total frame hours
Tier 3 (Pre-Def)

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering