Quick Search

CAT D8T

CAT D8T

Year
2018
Working hours
7,870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
525 County Road 640 East, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT D8T
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberFMC01755
Unit NumberFMC01755
Catalog Number4521602
Year2018
Hours7,870 h
CountryUnited States
Location525 County Road 640 East, United States
Pricing
Price Excluding Tax675,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -45C (-50F)
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CONTROL, BASIC, SINGLE TILT
COUNTERWEIGHT, REAR
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, PREMIUM, REAR SCREEN
MANUAL, ENGLISH
OIL DRAIN, STANDARD
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER, WITH SCREEN
PRODUCT LINK, SATELLITE PL631
PROTECTION, CYLINDER ROD
PUSH ARMS, SINGLE TILT, STD
RADIATOR, 6.35 FPI, DEBRIS
RADIO, AM/FM
ROLL ON-ROLL OFF
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 711MM / 28" MS, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering