Quick Search

CAT D8T

CAT D8T

Year
2019
Working hours
3,407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT D8T
Tractor & Equipment Co.
CategoryCrawler dozers
Serial NumberAW400825
Unit Number19G00418
Catalog Number4723584
Year2019
Hours3,407 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax711,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ripper - Multi-ShankRipper - Multi-Shank
Additional information8SU/U DOZER, DUAL TILT GUARD
ALTERNATOR, 150AMP STD
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BASIC DUAL TILT CONTROL
BATTERIES, HEAVY DUTY
BLADE SERIAL # P3200440
BLADE, 8SU
BRAKES, BASIC
CAB AR, SINGLE PANE
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
ENG SN ENG05312 MSO 8ZPHH
ENGINE COOLANT, STD (-37C)
ENGINE, STANDARD
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
INSTRUCTION, DOMESTIC
LANE 2 ORDER
LIGHTS, BASIC
LINES, DUAL TILT
MANUAL, ENGLISH
OIL DRAIN, STANDARD
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
PUSH ARMS
REAR HYDRAULICS, RIPPER
ROLL ON-ROLL OFF
SEAT, CLOTH, HEATED
TOOTH, MULTI-SHANK RIPPER
TRACK, 24" ES, HD XL
UNDERCARRIAGE, HD XL SUSPENDED
VISIBILITY ARR, BASIC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering