Quick Search

CAT D8T AW

CAT D8T AW

CAT Certified
Year
2018
Working hours
2,851 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT D8T AW
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberFMC01697
Unit Number455310
Catalog Number4552602
Year2018
Hours2,851 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax690,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information8A BULLDOZER IN
ALTERNATOR, 150AMP, BASIC
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8A IN
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUS, ARCTIC
CAT CERTIFIED USED
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
LIGHTS, PREMIUM, REAR SCREEN
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
OPERATORS AR, STANDARD
PA140VS WINCH, VARIABLE SPEED
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRICE UPDATE 2/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
RADIATOR, 6.35 FPI, DEBRIS
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 24" ES, HD XL
UNDERCARRIAGE,HD XL SUS ARCTIC
VISIBILITY AR, BASIC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
610
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
400
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering