Quick Search

CAT D8T

CAT D8T

CAT Certified
Year
2019
Working hours
4,701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Youngstown, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT D8T
Ohio CAT - Cleveland
CategoryCrawler dozers
Serial NumberAW400488
Unit NumberU31723
Catalog Number10112508
Year2019
Hours4,701 h
CountryUnited States
LocationYoungstown, United States
Pricing
Price Excluding Tax575,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP
ARO, SINGLE TILT
BASIC ARRANGEMENT
BATTERIES, HD
BLADE, 8SU PUSH PLATE
BRAKES, BASIC
CAB PLATFORM, STANDARD
CAB, STD
CLEAN EMISSIONS MODULE
Customer Value Agreement (CVA) 24 Month / 500 Hour CVA
CYLINDERS, LIFT, BASIC
D8T 21A TRACTOR
ENGINE COOLANT, STD (-37C)
ENGINE, STD
FINAL DRIVE, STD
FLUIDS, STD
FUEL SYSTEM, STD
GAUGE, STD
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
HYDRAULIC, SINGLE TILT
I09
INSTRUCTION, DOMESTIC
LIGHTS, SIX
NO CARRIER ROLLERS
OIL DRAIN, STANDARD
Online Owner's Manual
PRECLEANER, STD
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE742
Protection 12 Month / 1000 Hour Powertrain & Hydraulics
PROTECTION, CYLINDER ROD
PUSHARMS, STD
REAR HYDRAULIC, RIPPER
SEAT, CLOTH, HEATED
TC, TD, RETARDER
TRACK, 24" ES, PPR
TRANSMISSION AND DRIVE LINE
UNDERCARRIAGE, PPR
VISIBILITY, ARR, STD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month / 500 Hour CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2300
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No issues
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 3/4
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • All
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
900
  • Single shank ripper is in good shape
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering