Quick Search

CAT D8T

CAT D8T

Year
2019
Working hours
6,093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

GREGORY POOLE EQUIPMENT CO.
Hope Mills, NC
+001 8669488988
Show phone number
Basic information
BrandCAT D8T
Gregory Poole Equipment Company
CategoryCrawler dozers
Serial NumberAW400924
Catalog Number10119138
Year2019
Hours6,093 h
CountryUnited States
LocationHope Mills, United States
Pricing
Price Excluding Tax475,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
Stable Blade ControlStable Blade Control
Steering Type - JoystickSteering Type - Joystick
Ripper - Multi-ShankRipper - Multi-Shank
Blade Type - PatBlade Type - Pat
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas some scratches
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride
  • GoodParking brake switch is faded.
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Close to 3/4
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodBelt
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
900
  • Good
  • Good
  • GoodHas some wear.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodsome wear
ripper / grapple / winch
600
  • GoodHas some scratches
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
700
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Cannon / Track AdjusterGood
Equalizer BarGood
Idlers / Type.
Link / Brand / Part NumberCAT 502-6149
Pivot ShaftGood
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)12.212.45957
Carrier Rollers Front..
Carrier Rollers Rear..
Idlers Front24253240
Idlers Rear25264048
Links43.442.23444
Pins & Bushings (External)..
Pins & Bushings (Internal)..
Segments..
Sprocket Segments2342331722
Track Roller 125254343
Track Roller 10..
Track Roller 225264347
Track Roller 327254737
Track Roller 427284752
Track Roller 526274247
Track Roller 626274247
Track Roller 725254343
Track Roller 828275551
Track Roller 9..
Track Shoe Grouser Height..
Track Shoes73.773.95454
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Fair machine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering