Quick Search

CAT D8TQ

CAT D8TQ

Year
2014
Working hours
12,340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Nava
+52 8184002000
Show phone number
Basic information
BrandCAT D8TQ
Maquinas Diesel SA de CV
CategoryCrawler dozers
Serial NumberJ8B04817
Unit NumberP003393
Catalog Number10077329
Year2014
Hours12,340 h
CountryMexico
LocationNava, Mexico
Pricing
Price Excluding Tax362,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
820
  • Yes
  • REQUIERE LIMPIEZA GENERAL, PRESNETA DESGASTE EN BARRA ESTABILIZADORA.
  • GoodTAPA SE TRABA
  • Good
  • Fair
  • GoodGUARDA CON GOLPE Y FALTA DE TORNILLERIA
  • Good
  • Good
  • Good
  • FairREQUIERE PINTURA GENERAL
  • Good
  • Good
gauges, operator station, console
750
  • Good
  • FairFALTAN ALGUNOS TORNILLOS.
  • FairSELLOS ROTOS DE PUERTA
  • Good
  • Good
  • Good
  • Good
  • FairALGUNAS NO FUNCIONAN
  • Good
  • FairPRESENTA LIGERA RASGADURA.
  • Good
  • Fair
engine
520
  • Yes
  • Yes
  • HUMEDAD EN GUARDA INFERIOR
  • Fair
  • FairSOLO TRAE AGUA
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGUARDA FRONTAL CON GOLPES
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • Good
  • Good
  • FairALGUNAS NO FUNCIONAN
transmission
1000
  • No
  • No
  • TRABAJANDO NORMAL, NIVEL POCO BAJO, CUBRECARTER CON HUMEDAD.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
420
  • No
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
blade
450
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
ripper / grapple / winch
420
  • Good
  • Good
  • FairALGUNOS CANDADOS SOLDADOS.
  • Good
  • Good
  • FairPUNTA DE RIPPER MUY DESGASTADA
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link / Brand / Part NumberALGUNOS PERNOS SOLDADOS
Notes - UNDERCARRIAGE1 CADENA NO ES CAT. FALTA UNA ZAPATA DEL LADO DERECHO
Notes - UNDERCARRIAGE 1La medición indica tren de rodaje en buen estado. Los desgastes son: 38% en eslabones, 32% en bujes externos y segmentos, ruedas guías con 21%, rodillos superiores con 17%. En rodillos inferiores el desgaste es de 10 a 20%.
Notes - UNDERCARRIAGE 2Zapatas con 52% la de mayor desgaste y falta una Zapata en lado derecho. Equipo parado durante la medición no detectando juntas sexas. Se recomienda reemplazar punta de riper.
Guiding Guard - LeftFairFALTAN 2 GUIAS
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)13.213.73224
Carrier Rollers2382391716
Frame Extension6267
Idlers Front22.522.52121
Idlers Rear22.522.52121
Links42.943.23836
Shoe Width610610
Sprocket Segments2332333232
Track Roller 15959.21615
Track Roller 24958.65517
Track Roller 356.456.91816
Track Roller 456.656.31718
Track Roller 556.6581710
Track Roller 65856.21019
Track Roller 758.4581820
Track Roller 85958.21619
Track Sag5958
Track Shoes83814752
final drives
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering