Quick Search

CAT D8TLGP

CAT D8TLGP

Year
2019
Working hours
4,259 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT D8TLGP
Ziegler CAT
CategoryCrawler dozers
Serial NumberAW400603
Unit NumberD5579
Catalog Number10118785
Year2019
Hours4,259 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax687,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
Air ConditionerAir Conditioner
Blade Type - SUBlade Type - SU
Ripper - Multi-ShankRipper - Multi-Shank
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Radio - BluetoothRadio - Bluetooth
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA/CARBRegulatory Status - EPA/CARB
Product LinkProduct Link
Additional information8SU LGP BULLDOZER, BASIC
ALTERNATOR, 150AMP STD
ANTIFREEZE WINDSHIELD WASHER
ARO, SINGLE TILT
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE 8SU LGP WITH ARO PADS
BRAKES, BASIC
CAB AR, SINGLE PANE
CARRIER ROLLERS, SUSPENDED
COUNTERWEIGHT, REAR
Customer Value Agreement (CVA) 2 year / 24 month CVA
CYLINDERS, LIFT, BASIC
D8T 21A TRACTOR
ENGINE COOLANT, ARCTIC (-51C)
ENGINE S/N ENG04828
ENGINE, STANDARD
FINAL DRIVES, LGP
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, STANDARD
GAUGE, LGP
GRAB HANDLES, PUSH ARM
GRADE WITH SLOPE ASSIST
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, BASIC
LINES, SINGLE TILT
MANUAL, ENGLISH
OIL CHANGE SYSTEM HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
PUSH ARMS
RADIO, AM/FM
REAR HYDRAULICS, RIPPER
ROLL ON-ROLL OFF
SEAT, HEATED & VENTILATED
TRACK, 965MM / 38" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, CAMERA
WINDOW SHADES
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • THE MACHINE IS OVERALL STRAIGHT AND LOOKS NICE.
  • Good
  • Good
  • Good
  • GoodMINOR DAMAGE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTIGHT OVERALL.
  • Good
  • Good
  • GoodLOOKS GOOD OVERALL.
  • Good
  • Good
  • Good
  • Good
safety items
210
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Good
  • Good
  • FairFUNCTIONAL
gauges, operator station, console
1510
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • GoodUSB & BT.
  • FairSMALL HOLE IN SEAT COVER.
  • GoodAIR SUSPENSION & HEATED.
  • Good
  • Good
engine
900
  • YesMINOR.
  • No
  • YesTIER 4 FINAL.
  • Yes
  • No
  • No
  • No
  • No
  • THE ENGINE IS CURRENTLY RUNNING SMOOTH.
  • NORMAL
  • NORMAL
  • Good
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
110
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • FairTHE DPF IS ORIGINAL.
cooling system
800
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodELITE
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • THE TRANSMISSION IS SHIFTING NORMAL TO ALL GEARS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALLING NORMAL.
  • Good
  • Good
  • GoodTHE SAMPLE TAKEN DURING THIS INSPECTION RETURNED NORMAL.
  • Good
steering
500
  • THE MACHINE IS STEERING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • HOLDS IN SECOND GEAR STALL.
  • Good
  • Good
hydraulics
900
  • No
  • THE HYDRAULICS ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • GoodMINIMAL PLAY.
  • Good
  • Good
  • Good
  • Good
blade
330
  • THE DOZER IS FUNCTIONAL WITH MINOR PLAY DEVELOPING IN THE FORWARD PUSHARM BLOCKS.
  • Good
  • FairTURNDED AT 4257 HOURS WITH NEW END BITS.
  • Good
  • FairMINOR MOVEMENT IN STABILIZER & TILT CYLINDER PINS SO FUNCTIONAL.
  • Good
  • FairMINOR MOVEMENT.
ripper / grapple / winch
710
  • THE RIPPER IS FUNCTIONAL WITH SOME MINOR DEVELOPING PLAY IN THE MAIN JOINTS.
  • GoodTHE RIPPER FRAME MOUNTS HAVE 1/16 INCH PLAY AND THE PIVOT HAS AROUND 1/32 INCH SO FUNCTIONAL OVERALL.
  • Good
  • Good
  • Good
  • Fair
  • GoodOVERALL TIGHT.
  • Good
  • Good
undercarriage
220
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Equalizer BarTIGHT OVERALL.
Link / Brand / Part Number8E4514
Pivot ShaftDRY
Track Shoes Width / Type38 INCH MODERATE SERVICE SINGLE GROUSER SHOES.
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front239MM237.75MM1618
Idlers Front23MM23MM3226
Idlers Rear24MM24.5MM3638
Links1.73"1.74"3028
Pins & Bushings (External)GREATER % WORN .38"GREATER % WORN .36"6468
SegmentsNEWNEW
Track Roller 8AVE SINGLE FLANGE ROLLERSAVE DOUBLE FLANGE ROLLERS3029
Track Shoe Grouser Height2.95"2.95"4040
final drives
400
  • YesNORMAL LEVELS OF MATERIAL ON THE MAGNETS.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • THE MACHINE IS RUNNING SMOOTH. THE TRANSMISSION IS SHIFTING NORMAL. THE DOZER HAS DEVELOPING PLAY AS DESCRIBED BUT FUNCTIONAL.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering