Quick Search

CAT D7E

CAT D7E

Year
2013
Working hours
5,418 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON CAT
Redmond, OR
+1 8448259200
Show phone number
Basic information
BrandCAT D7E
Peterson Machinery Co.
CategoryCrawler dozers
Serial NumberTAN01304
Unit NumberUM66297
Catalog Number10046239
Year2013
Hours5,418 h
CountryUnited States
LocationRedmond, United States
Pricing
Price Excluding Tax229,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Fuel Tank Type - Single WallFuel Tank Type - Single Wall
Additional information7 RIPPER, MULTI-SHANK
7S/SU/U DOZER, DUAL TILT
BASIC ARRANGEMENT, STD
BATTERIES, HD & STARTER, HD
BLADE, 7SU
CONTROL BASIC, DUAL TILT
CONVERTER, 24 VOLT TO 12 VOLT
CYLINDER, 7 STD, LIFT W/LINES
DOORS, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, BASIC
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FUEL FILL, BASIC
FUEL GROUP, STANDARD
GUARD, BOTTOM STANDARD
GUARD, FINAL DRIVE, SPROCKET
GUARD, LIGHTS, PREMIUM
HEATER, ENGINE COOLANT (120V)
HOOD, YELLOW
HYDRAULICS, DUAL TILT
HYDRAULICS, RIPPER
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHTS, PREMIUM
MOUNTING, CYLINDER
NO FUEL TANK GUARD
NO SWEEPS
NO WINDOW SCREENS
OIL DRAIN, BASIC
Online Owner's Manual
PRECLEANER, BASIC
PRECLEANER, CAB, BASIC
PRODUCT LINK, SATELLITE PL321
RIPPER, INSTALLED
SEAT, CLOTH, HEATED, AIR SUSP
SWITCH, DISCONNECT
TOOTH, RIPPER, ADDITIONAL
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, STD, FULL GUIDE
VISIBILITY AR, SINGLE CAMERA
WINDOW, REAR, SLIDING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering