Quick Search

CAT D6XL

CAT D6XL

Year
2020
Working hours
3,783 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
St. Augustine, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT D6XL
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberSA900347
Unit NumberSA900347
Catalog Number10008859
Year2020
Hours3,783 h
CountryUnited States
LocationSt. Augustine, United States
Pricing
Price Excluding Tax395,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*ALTERNATOR, 150 AMP
*ARO W/ASSIST
*BASIC ARRANGEMENT
*CAB, STANDARD
*COMMON ARRANGMENT
*CONTROL, RIPPER/WINCH
*CONTROL,ARO/GRADE W/3D,PUSHARM
*CYLINDER LINES, PUSHARM
*D6 TRACTOR
*ENCLOSURE, ENGINE, PUSHARM
*ENGINE, STANDARD
*FAN, REVERSING, PUSHARM
*FILM, D6
*FILM, WARNING, ANSI
*FINAL DRIVE, 76" (1930 MM)
*FLUIDS, STD OIL, -35F
*FUEL TANK, BASIC
*GRAB HANDLES, STD, PUSHARM
*GUARD, BOTTOM
*GUARD, FUEL TANK
*HYDRAULICS, PUSHARM
*LIGHTS, 6, LED, BASIC
*LUC CONFIGURATION, STANDARD
*MOUNTING, UNDERCARRIAGE, XL/XW
*NO REAR ATTACHMENT
*OIL CHANGE SYSTEM, HIGH SPEED
*PRECLEANER, BASIC
*PROD LINK,DUAL PLE782
*SEAT, STANDARD
*TRACK, 610MM / 24" MS HDXL
*UNDERCARRIAGE, HDXL, PART GDE
*VISIBILITY ARR, SINGLE CAMERA
*WATER JACKET HEATER, 110V
6SU BULLDOZER
BLADE, 6SU ARO
COMPLETE STORAGE PROTECTION
LANE 1 ORDER
Online Owner's Manual
PACK-DISMOUNTED OR N.I. BLADE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering