Quick Search

CAT D6-20XEVPT

CAT D6-20XEVPT

Year
2020
Working hours
3,613 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
East Dundee, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT D6-20XEVPT
Altorfer Industries
CategoryCrawler dozers
Serial NumberLNC00376
Unit NumberX7390
Catalog Number4785928
Year2020
Hours3,613 h
CountryUnited States
LocationEast Dundee, United States
Pricing
Price Excluding Tax407,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DRAWBARDRAWBAR
Additional informationPictures as of 3-8-24 with 3,514 hours

ACCUGRADE READY
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, LGP VPAT
CAB, STANDARD
CONTROL, ARO/GRADE W/3D, VPAT
CONTROL, RIPPER
ENCLOSURE, ENGINE, VPAT
ENGINE, XE, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 94" (2388MM)
Online Owner's Manual
TRACK, 36" MS HDXL
VISIBILITY ARR, SINGLE CAMERA
VPAT DOZER PACKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering