Quick Search

CAT D6

CAT D6

Year
2023
Working hours
1,405 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D6
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberWH501069
Unit NumberWH51069
Catalog Number10034265
Year2023
Hours1,405 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax575,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*COMMON ARRANGMENT
*D6 VPAT TRACTOR CFG4
*FILM, D6
*LUC CONFIGURATION, VPAT
*MOUNTING, UNDERCARRIAGE, LGP
AIR FILTER, CAB
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, VPAT
BUNDLED, BULLDOZER
CAB, PREMIUM
CONTROL, RIPPER
D6 ZCON LANE 3
DOZER CTL, ARO/GRADE, VPAT
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 82" (2083 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -58F
FUEL TANK, FAST FILL
GRAB HANDLES, STANDARD, VPAT
GRADE 3D W/ASSIST
GUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPAT
INSTRUCTIONS, ENGLISH
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHT, REAR WORK
LIGHTS, 12, LED, PREMIUM VPAT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
RADIO, CB (READY)
REAR CAMERA
REGIONAL PACKAGE, USA
RIPPER, HIGH LIFT
ROLL ON - ROLL OFF
SEAT, HEATED & VENTILATED
SHIPPING/STORAGE PROTECTION
TOOTH, STRAIGHT
TRACK, 24" ES HDXL
UNDERCARRIAGE, HDXL, FULL GDE
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering