Quick Search

CAT D6

CAT D6

Year
2023
Working hours
650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D6
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberRBP01108
Unit NumberRBP1108
Catalog Number10074282
Year2023
Hours650 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax590,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*BAR GP-EQUALIZER
*SHAFT GP-PIVOT
AIR FILTER, CAB
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, VPAT
CAB, PREMIUM
CABLE 6 COND. 14/18 AWG. 10 PIN
CONFIG ARR 20B, LUC, VPAT
CONTROL, RIPPER
CTWS & MSS RECEIVER, BLE
DOZER CTL, ARO/GRADE, VPAT
ELECTRIC MAST
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 82" (2083 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -58F
FUEL TANK, FAST FILL
GRAB HANDLES, STANDARD, VPAT
GRADE 3D W/ASSIST
GUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPAT
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHT, REAR WORK
LIGHTS, 12, LED, PREMIUM VPAT
M4 SHOCK MOUNT ASSY
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
RADIO, CB (READY)
REAR CAMERA
REGIONAL PACKAGE, USA
RIPPER, HIGH LIFT
SEAT, HEATED & VENTILATED
TOOTH, STRAIGHT
TRACK, 24" ES HDXL, CTWS
UNDERCARRIAGE, HDXL, FULL GDE
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering