Quick Search

CAT D6-20XE

CAT D6-20XE

Year
2020
Working hours
2,355 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT D6-20XE
Fabick CAT
CategoryCrawler dozers
Serial NumberHZL00313
Unit NumberHZL00313
Catalog Number4867991
Year2020
Hours2,355 h
CountryUnited States
LocationMilwaukee, United States
Pricing
Price Excluding Tax515,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BLADE, SEMI UBLADE, SEMI U
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
DIFF STEERDIFF STEER
STEER, JOYSTICKSTEER, JOYSTICK
RIPPER, MULTI SHRIPPER, MULTI SH
HYD CONTROLHYD CONTROL
SWEEPSSWEEPS
Additional information6SU BULLDOZER
ALTERNATOR, 150 AMP
ARO/W ASSIST
BASIC ARRANGEMENT
BLADE, 6SU ARO
CAB, STANDARD
CLN EMISS MOD/T4 - FINAL
COMMON ARRANGMENT
CONTROL, RIPPER
CONTROL,ARO/GRADE W/3D,PUSHARM
CYLINDER LINES, PUSHARM
D6 XE TRACTOR
ENCLOSURE, ENGINE, PUSHARM
ENGINE AR-COMPL/SN-XWE03890
ENGINE, XE, STANDARD
FAN, REVERSING, PUSHARM
FILM, D6 XE
FILM, WARNING, ANSI
FINAL DRIVE, 76" (1930 MM)
FLUIDS, STD OIL, -35F
FUEL TANK, XE, FAST FILL
GENERATOR GP/SN-EGT00496
GRAB HANDLES, STD, PUSHARM
GUARD, BOTTOM, PA
GUARD, FUEL TANK
GUARD, NO SEALS
HYDRAULICS, PUSHARM
HYDRAULICS, WINCH READY LINES
INVERTER GP-PWR/SN-R4W00520
LIGHTS, 6 LED, PUSHARM
MOUNTING, UNDERCARRIAGE, XL/XW
OIL, DRAIN, BASCI
Online Owner's Manual
PRECLEANER, BASIC
PROPULSION GP/SN-EPT00572
RIPPER, HIGH LIFT
SEAT, STANDARD
TOOTH, MULTISHANK RIPPER
TRACK, 24" ES HDXL
UNDERCARRIAGE, HDXL
VISIBILITY ARR, SINGLE CAMERA
WATER JACKET HEATER, 110V
XE CONFIGURATION, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Overall good condition
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
900
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
600
  • Overall good condition
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE60%
Notes - UNDERCARRIAGEOverall good condition
Track Shoes Width / Type24” single bar grouser
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering