Quick Search

CAT D6XL

CAT D6XL

Year
2021
Working hours
3,276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
6724 33rd Street East, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT D6XL
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberSA901010
Unit NumberSA901010
Catalog Number10027272
Year2021
Hours3,276 h
CountryUnited States
Location6724 33rd Street East, United States
Pricing
Price Excluding Tax485,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional information*COMMON ARRANGMENT
*D6 TRACTOR
*FILM, D6
*LUC CONFIGURATION, STANDARD
*MOUNTING, UNDERCARRIAGE, XL/XW
6SU BULLDOZER, GUARDED
AIR FILTER, CAB
ALTERNATOR, 150 AMP
CAB, PREMIUM
COMPLETE STORAGE PROTECTION
CONTROL, RIPPER/WINCH
CYLINDER LINES, PUSHARM
DOZER CTL, STANDARD, PA
ENCLOSURE, ENGINE, PUSHARM
ENGINE, STANDARD
FAN, REVERSING, PUSHARM
FILM, WARNING, ANSI
FINAL DRIVE, 76" (1930 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, HD, PUSHARM
GUARD, BTM, SEALED,HD, PUSHARM
GUARD, FUEL TANK
GUARD, LIGHTS, PREMIUM, PA
HYDRAULICS, PUSHARM
JOYSTICK, STANDARD, PA
LANE 3 ORDER
LIGHTS,12,LED,PREMIUM PUSHARM
OIL DRAIN, BASIC
Online Owner's Manual
OPEN SWEEPS, PUSHARM
PACK-DISMOUNTED OR N.I. BLADE
PRECLEANER, WITH SCREEN
PREMIUM CORP RADIO (12V)
PREMIUM DISPLAY, NON ARO
PROD LINK, PLE643/PLE743 RADIO
REAR CAMERA
SCREEN, REAR, HINGED
SEALS, HIGH DEBRIS
SEALS, REAR
SEAT, STANDARD
TRACK, 24" ES HDXL
UNDERCARRIAGE, HDXL, PART GDE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering