Quick Search

CAT D6-20LGP

CAT D6-20LGP

Year
2019
Working hours
6,370 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT D6-20LGP
Ziegler CAT
CategoryCrawler dozers
Serial NumberKEW00332
Unit NumberD5658
Catalog Number10121280
Year2019
Hours6,370 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax259,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DrawbarDrawbar
Additional informationRecent service work at 6368 hours:
PM3
Outer equalizer bar bearings
Idlers, carrier rollers, track groups

6S LGP BULLDOZER
ALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB, STANDARD
CONTROL, RIPPER
CONTROL,ARO/GRADE W/3D,PUSHARM
Customer Value Agreement (CVA) 2 year / 24 month CVA
CYLINDER LINES, PUSHARM
D6 20 LGP TTT CFG3
ENCLOSURE, ENGINE, PUSHARM
ENGINE S/N XWE02008
ENGINE, LUC, STANDARD
FAN, REVERSING, PUSHARM
FILM, WARNING, ANSI
FINAL DRIVE, 90" (2286 MM)
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, STD, PUSHARM
GUARD, BOTTOM, PA
HYDRAULICS, PUSHARM
LANE 3 ORDER
LIGHTS,12,LED,PREMIUM PUSHARM
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PROD LINK,DUAL PLE782
SEAT, PREMIUM
TRACK, 36" ES HDXL
UC, HDXL, FINE GRADING
VISIBILITY ARR, SINGLE CAMERA
WATER JACKET HEATER, 110V
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1610
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Low idle 34psi High idle 60psi High idle load- 55psi
  • Clean and clear at all idle ranges and load
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • Full
  • Good
  • GoodCleaned at 5538hrs
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • 1.5 and above
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • Good
  • Good
  • FairLevel 1 leak on left cylinder
  • Good
  • Good
  • Good
  • Good
  • Good
blade
620
  • Good
  • Good
  • Good
  • Good
  • FairTilt cylinder and stiff link pins have movement in them.
  • Good
  • FairMovement on both ends
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier RollersNew at 6368 hours.
Equalizer BarNew outer bearings
Notes - UNDERCARRIAGE 1All new bottom rollers at 4958 hours.
Notes - UNDERCARRIAGE 2New idlers, carrier rollers and track groups at 6368 hours.
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontNewNew00
Idlers FrontNewNew00
Idlers RearNewNew00
LinksNewNew00
Pins & Bushings (External)NewNew00
Track Shoe Grouser HeightNewNew00
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering