Quick Search

CAT D6TLGP

CAT D6TLGP

Year
2019
Working hours
5,248 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT D6TLGP
Ziegler CAT
CategoryCrawler dozers
Serial NumberKTW00324
Unit NumberD5662
Catalog Number10118113
Year2019
Hours5,248 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax270,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DrawbarDrawbar
Additional informationALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, LGP VPAT
CAB, STANDARD
CONTROL, ARO/GRADE W/3D, VPAT
CONTROL, RIPPER
Customer Value Agreement (CVA) 2 year / 24 month CVA included
D6 20 LGP VPAT TTT CFG6
EARTHWORKS 3D INSTALLED
ENCLOSURE, ENGINE, VPAT
ENGINE S/N XWE02944
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FILM, WARNING, ANSI
FINAL DRIVE, 94" (2388MM)
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPAT
LANE 3 ORDER
LIGHTS, 12, LED, PREMIUM VPAT
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PROD LINK,DUAL PLE782
SEAT, PREMIUM
TRACK, 36" ES HDXL
UC, HDXL, FINE GRADING
VISIBILITY ARR, SINGLE CAMERA
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA included
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Hi-65psi L-37.6psi
  • Clean and clear at idle and under load
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • Yes
  • 3/4 full
  • Good
  • GoodDPF serviced at 5245 hours.
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
510
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
800
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Cannon / Track AdjusterGood
Equalizer BarGood
Link / Brand / Part NumberCat 2482304
Pivot ShaftGood
SegmentsGood
Track Shoes Width / Type36”
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7.547.8304
Idlers Front1.181.124836
Idlers Rear1.031.081828
Links4.964.964646
Pins & Bushings (External).39.407065
SegmentsGoodGood5050
Track Roller 1.64.82834
Track Roller 10.88.874442
Track Roller 2.74.762326
Track Roller 3.77.742723
Track Roller 4GuardedGuarded
Track Roller 5.78.782929
Track Roller 6.78.782929
Track Roller 7GuardedGuarded
Track Roller 8.77.782729
Track Roller 9.76.772627
Track Shoe Grouser Height2.632.641919
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine previously had Trimble but all hardware will be removed. Machine will be wired for future Trimble install if applicable.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering