Quick Search

CAT D6-20P24I

CAT D6-20P24I

Year
2020
Working hours
2,433 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D6-20P24I
Foley Equipment Company
CategoryCrawler dozers
Serial NumberSA900370
Unit NumberUUR0094
Catalog Number4808612
Year2020
Hours2,433 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax447,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

***INTEGRATED 06/22***
2020 MODEL
6SU BULLDOZER
ALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, 6SU ARO
CAB, STANDARD
COMMON ARRANGMENT
CONTROL, RIPPER/WINCH
CONTROL,ARO/GRADE W/3D,PUSHARM
CYLINDER LINES, PUSHARM
ENCLOSURE, ENGINE, PUSHARM
ENGINE STD LUC
FAN, REVERSING, PUSHARM
FILM D6
FINAL DRIVE, 76" (1930 MM)
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, STD, PUSHARM
GUARD, BTM, SEALED,HD, PUSHARM
HYDRAULICS, PUSHARM
LIGHTS, 6 LED, PUSHARM
LUC CONFIG, STD
MOUNTING, UC
OIL DRAIN, BASIC
Online Owner's Manual
PRECLEANER, BASIC
PROD LINK,DUAL PLE782
REGIONAL PACKAGE, USA
SEAT, HEATED & VENTILATED
TRACK, 24" ES HDXL
UNDERCARRIAGE, HDXL, PART GDE
VISIBILITY ARR, SINGLE CAMERA
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering