Quick Search

CAT D6-20P22X

CAT D6-20P22X

Year
2023
Working hours
486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D6-20P22X
Foley Equipment Company
CategoryCrawler dozers
Serial NumberSG601092
Unit Number24B153
Catalog Number10120633
Year2023
Hours486 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax550,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
WinchWinch
Steering Type - JoystickSteering Type - Joystick
Ripper - Multi-ShankRipper - Multi-Shank
Blade Type - SUBlade Type - SU
FairleadFairlead
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2023 MODEL
6SU BULLDOZER
6SU XL PUSHARM
AIR FILTER, CAB
ALTERNATOR, 150 AMP
ASSIST W/ARO
BASIC ARRANGEMENT
BLADE, 6SU ARO
BUNDLED, BULLDOZER
CAB, PREMIUM
CONFIG ARR 20B, LUC
CONTROL, RIPPER
CYLINDER LINES, PUSHARM
D6 ZCON LANE 3
DOZER CTL, ARO/GRADE, PA
ENCLOSURE, ENGINE, PUSHARM
ENGINE, LUC, STANDARD
FAN, REVERSING, PUSHARM
FAULTS INCLUDING SAFETY ITEMS
FINAL DRIVE, 76" (1930 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, STD, PUSHARM
GUARD, BTM, SEALED,HD, PUSHARM
GUARD, FUEL TANK
HYDRAULICS, PUSHARM
INSTRUCTIONS, ENGLISH
JOYSTICK, ARO/GRADE, PA
LANE 3 ORDER
LIGHT, REAR WORK
LIGHTS, 6 LED, PUSHARM
MACHINE IS SOLD AS IS, WHERE IS,
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
RADIO, CB (READY)
REAR CAMERA
REGIONAL PACKAGE, USA
RIPPER, HIGH LIFT
ROLL ON - ROLL OFF
SEALS, HIGH DEBRIS
SEALS, REAR
SEAT, HEATED & VENTILATED
SHIPPING/STORAGE PROTECTION
TOOTH, CURVED
TRACK, 22" ES HDXL
UNDERCARRIAGE, HDXL, FULL GDE
WATER JACKET HEATER, 110V
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches useable.
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Ok
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
400
  • No
  • Yes
  • No
  • No visible leaks.
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Brakes working properly at this time.
  • Good
  • Good
hydraulics
600
  • No
  • No visible leaks.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
600
  • GoodHas vail back up rippers.
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
900
  • Has hydraulic winch on rear.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersFull length rock guards
Cannon / Track AdjusterOk
Equalizer BarOk
Link / Brand / Part NumberCat 248-2308
Pivot ShaftOk
SegmentsOk
Track Shoes Width / Type22 inch wide shoes
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)2.852.8544
Bushings (INT)32.0532.051010
Carrier Rollers7.87.844
Frame Extension2.172.20
Idlers Front0.960.9644
Idlers Rear0.960.9644
Links5.175.1744
Shoe Width2.172.17
Sprocket Segments8.828.8244
Track Roller 10.630.6366
Track Shoes2.912.9122
final drives
400
  • No visible leaks.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering