Quick Search

CAT D6 XE LGP

CAT D6 XE LGP

Year
2022
Working hours
853 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Cheyenne, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D6 XE LGP
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberLRG01049
Unit NumberLRG1049
Catalog Number10044177
Year2022
Hours853 h
CountryUnited States
LocationCheyenne, United States
Pricing
Price Excluding Tax754,218 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*COMMON ARRANGMENT
*D6 XE VPAT TRACTOR
*FILM, D6 XE, LGP
*MOUNTING, UNDERCARRIAGE, LGP
*XE CONFIGURATION, VPAT
AIR FILTER, CAB
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, LGP VPAT
CAB, PREMIUM
COMPLETE STORAGE PROTECTION
CONTROL, RIPPER
DOZER CTL, ARO/GRADE, VPAT
ENCLOSURE, ENGINE, VPAT
ENGINE, XE, STANDARD
FAN, REVERSING, VPAT
FILM, WARNING, ANSI
FINAL DRIVE, 90" (2286 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -35F
FUEL TANK, XE, FAST FILL
GRAB HANDLES, STANDARD, VPAT
GRADE 3D W/ASSIST
GUARD, BOTTOM, HD, VPAT
GUARD, NO SEALS
HYDRAULICS, VPAT
HYDRAULICS, WINCH READY LINES
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHT, WARNING
LIGHTS, 12, LED, PREMIUM VPAT
NOZZLE, FAST FILL
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK-DISMOUNTED OR N.I. BLADE
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
RADIO, CB (READY)
REAR CAMERA
RIPPER, HIGH LIFT
SEAT, HEATED & VENTILATED
SERIALIZED TECHNICAL MEDIA KIT
TOOTH, STRAIGHT
TRACK, 30" ES HDXL
UNDERCARRIAGE, HDXL, FULL GDE
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering