Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
CAT
Quick Search
Contact dealer
CAT D6T
2013
15966 Hours
SOTREQ S.A.
Brand
CAT D6T
Category
Crawler dozers
Serial Number
GCT02271
Unit Number
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT D6T
Home
Construction
Dozers
Crawler dozers
CAT
CAT D6T
Year
2013
Working hours
15,966 h
Print
Add to favorites
‹
›
×
Videos of CAT D6T
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
118,706
SOTREQ S.A.
Sumare
+55 212107 2125
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT D6T
Sotreq S.A.
Category
Crawler dozers
Serial Number
GCT02271
Catalog Number
10042195
Year
2013
Hours
15,966 h
Country
Brazil
Location
SUMARE, Brazil
Pricing
Price Excluding Tax
118,706
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
AIR CONDITIONER
AIR CONDITIONER
PILOT CONTROL
PILOT CONTROL
CE PLATE
CE PLATE
DIFF STEER
DIFF STEER
DRAWBAR
DRAWBAR
STEER, JOYSTICK
STEER, JOYSTICK
OROPS
OROPS
SCREENS
SCREENS
BLADE, DUAL TILT
BLADE, DUAL TILT
WINCH
WINCH
ANTI-THEFT SYSTEM
ANTI-THEFT SYSTEM
HYD CONTROL
HYD CONTROL
STEER, LEVER
STEER, LEVER
WASTE ARRANGEMENT
WASTE ARRANGEMENT
STABLE BLADE CONTROL
STABLE BLADE CONTROL
STEER, FINGER TIP CONTROL
STEER, FINGER TIP CONTROL
SLOPER
SLOPER
Additional information
AIR SUSPENSION SEAT
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2
0
14
cleaning required
Yes
battery box
Poor
cab or canopy
Poor
decals
Poor
draw bar
Good
engine enclosures
Poor
fenders
Poor
fuel tank
Poor
grab irons
Poor
guards
Poor
hood
Good
main frame welds
Poor
paint
Poor
pre-cleaner bowl
Poor
radiator grill
Poor
steps / ladder
Poor
transmission guard
Poor
safety items
4
0
3
rops
No
rops certification plate
No
safety decals in place / legible
Yes
back up alarm
Good
beacon / strobe
Poor
horn
Good
parking brake - safety items
Good
rear view camera
Poor
safety locks / pins
Good
seat belt / date
Poor
gauges, operator station, console
7
0
8
current parts manual
No
current safety manual
No
air conditioner
Poor
dash console
Poor
door latches / seals
Good
ems panel / warnings
Poor
floor boards / mats
Poor
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
monitoring panel / display
Poor
radio type & condition
Poor
seat cushion / arm rest
Good
seat suspension type / condition
Poor
switches
Good
windshield wipers
Poor
engine
5
2
2
blow by
No
compression in radiator
Yes
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
pre lube system
No
water in oil
No
air cleaners
Poor
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Fair
fuel injection system
Good
governor / control
Good
oil filter condition / service hours
Poor
operating condition - engine
Fair
turbocharger / blower
Good
emissions
0
2
0
leaks / type
Yes
after treatment system
Fair
dpf condition / hours changed
Fair
cooling system
3
0
2
folded core radiator
No
leaks - cooling system
No
modular radiator
No
standard radiator
Yes
belts / pulleys - cooling system
Good
coolers
Poor
fan
Good
hoses
Poor
water pump
Good
electrical, starting and charging system
3
1
1
active codes
Yes
ether aid
Yes
jump start terminal
Yes
alternator
Good
batteries / cables
Fair
starter
Good
wiring
Poor
work lights
Good
transmission
2
0
8
auto shift
No
hydrostatic
No
leaks - transmission
Yes
multi velocity shift program
Yes
powershift
Yes
traction control
No
transmission - noisy
No
case
Poor
controls - transmission
Poor
cooler
Good
lines / fittings - transmission
Poor
operating condition - transmission
Poor
pump - transmission
Poor
seals
Poor
temp / pressure gauges
Good
transmission oil filter condition / service hours
Poor
valves
Poor
brake
0
2
0
parking brake operation
Fair
service brake operation
Fair
hydraulics
1
4
3
leaks - hydraulics
Yes
control linkage - hydraulics
Good
hose lines
Poor
hydraulic oil filter condition / service hours
Fair
hydraulic valves
Fair
lift cylinders
Poor
overall operating condition
Fair
pumps
Fair
tilt cylinder
Poor
blade
7
0
2
back of blade
Good
cutting edge & bits
Good
face / moldboard
Good
knuckle
Good
pins
Poor
push arm
Poor
spill rack
Good
tilt arms
Good
trunnions
Good
undercarriage
0
0
4
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
Yes
Guiding Guard - Left
Poor
Guiding Guard - Right
Poor
Track Frame - Left
Poor
Track Frame - Right
Poor
final drives
0
0
2
magnetic plugs removed & checked?
Yes
planetaries / differential, left
Poor
planetaries / differential, right
Poor
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT D6T on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.