Quick Search

CAT D6TL

CAT D6TL

Year
2014
Working hours
8,093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Show phone number
Basic information
BrandCAT D6TL
Michigan CAT
CategoryCrawler dozers
Serial NumberRCW01528
Unit NumberRCW1528
Catalog Number10120595
Year2014
Hours8,093 h
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax241,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Accugrade ReadyAccugrade Ready
Diff SteerDiff Steer
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Ripper - Multi-ShankRipper - Multi-Shank
Blade Type - PatBlade Type - Pat
Additional informationCAB, AC, PAT BLADE, MULTI SH RIPPER, DIFF STEER, PRODUCT LINK, NEW RAILS INSTALLED ~1000 HRS AGO
CONDITION HOURS AND ATTACHMENTS SUBJECT TO CHANGE!
GPS IS NOT INCLUDED IN CURRENT SALE PRICE **GPS AVAIL FOR ADD'L PRICE - PLEASE GET WITH JIM FOR MORE INFO.
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • Yes
  • Good
  • Good
  • Good
  • FairDecals on fuel tank torn very slight
  • Good
  • Good
  • Good
  • Good
  • GoodRear brush guard
  • Good
  • Good
  • FairFaded very slight, scratches
  • Good
  • Good
safety items
301
  • Yes
  • YesROPS and FOPS
  • Good
  • Good
  • Good
  • Poor3/2017, expired
gauges, operator station, console
1410
  • GoodNot tested, cold out
  • Good
  • Good
  • Good
  • FairMat worn through by heel
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good18,543 miles, 11,256 forward, 7,175 reverse, 1,321 idle hours
  • GoodCat AM/FM radio Bluetooth
  • GoodAir suspension seat
  • Good
  • Good
engine
800
  • YesSlight normal
  • Yes
  • No
  • No
  • No
  • C9 Cat diesel, couldn’t get right padlock open to inspect right side of engine good, frozen
  • Good
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodReversible hydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • 2nd
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
600
  • 162” wide
  • Good
  • Good
  • GoodNot flipped
  • Good
  • Good
  • Good1 shim remains
ripper / grapple / winch
700
  • GoodVail ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good5 shanks
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part Number248-2308
SegmentsWorn slight
Track Shoes Width / Type710mm, 28” wide
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)9.49.55656
Carrier Rollers1941942020
Idlers Front27.5282832
Idlers Rear27272424
Links39.339.52826
Shoe Width710.0710.0
Track Roller 143.743.42425
Track Roller 842.942.62930
Track Shoes68.168.35252
final drives
200
  • No
  • Good
  • Good
comments, misc. repairs, general remarks
  • Trimble system included if correct price, see Jim, MS992 sensors, monitor, antenna
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering