Quick Search

CAT D6T

CAT D6T

Year
2015
Working hours
9,713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT D6T
Ziegler CAT
CategoryCrawler dozers
Serial NumberHTZ00449
Unit NumberEQ0113145
Catalog Number10095134
Year2015
Hours9,713 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax131,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EPA LabelEPA Label
Product LinkProduct Link
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Steering Type - JoystickSteering Type - Joystick
Blade Tilt - Single TiltBlade Tilt - Single Tilt
Additional informationEROPS
A/C
HEATER
LIGHTS
RADIO
6S DOZER
DIFF STEER
AIR SUSP SEAT
COUNTERWEIGHTED DRAWBAR
36" SG SHOES
HD U/C
ACCUGRADE READY

Recent service performed at 9701 hours
PM4, DPF and right final duo cone.

6S LGP BULLDOZER
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB
COUNTERWEIGHT, REAR
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6T LGP TRACTOR
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENGINE COOLANT, ARCTIC (-51C)
ENGINE S/N SYE07364
ENGINE, BASIC
FAN, REVERSING, COLD WEATHER
FENDER, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL SYSTEMS, FAST FILL
GUARD, BOTTOM
HANDLES, BASIC
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, 6, BASIC
NO REAR HYDRAULICS (NON VPAT)
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
RADIO GP-AMF
SEAT, CLOTH, HEATED
STARTER, HEAVY DUTY
TRACK, 915MM / 36" MS HD
UNDERCARRIAGE, HD, PART GUIDE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • GoodDPF ash service was done at 9701 hours
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
610
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
220
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Link / Brand / Part Number4182091 general duty
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front181mm181mm5656
Idlers Front34mm34mm6868
Idlers Rear33mm33mm
Links125mm125mm6161
Pins & Bushings (External)68mm68mm7070
Track Roller 1182mm average182mm average7373
Track Shoe Grouser Height48mm48mm6565
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering