Quick Search

CAT D6T XL

CAT D6T XL

Year
2019
Working hours
2,158 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT D6T XL
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberNDY00526
Unit Number519869
Catalog Number10117056
Year2019
Hours2,158 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax425,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
Additional information2-SPD WIPERS, THROTTLE SWITCH
2019 CATERPILLAR D6T XL DOZER
2154 GD 3/27/24
3 SHANKS,HEADLINER, GRAB IRONS,
6 RIPPER, MULTI-SHANK
6SU XL BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
AS IS / AS RECEIVED
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB, SINGLE PANE
CERT EMISSIONS, EPA/EU
CYLINDERS, LIFT, STD, XL/XW
DOME LIGHT, HEATER & DEFROST,
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
ENGINE,C9.3, 251HP, TIER 4I
FAN, AUTO REVERSING
FINAL DRIVE, XL
FIRE EXTINGUISHER, EPA LABEL
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HYDRAULICS, RIPPER
JOYSTICK & PEDAL CONTROLS,
LCD COLOR INSTRUMENT DISPLAY
LIGHTS, 6, BASIC HALOGEN WORK
OIL DRAIN, BASIC
Online Owner's Manual
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE641
RADIO,AM-FM,BLTH, LOAD SENSING,
REARVIEW MIRROR, ELECTRO STEER,
REGIONAL PACKAGE, US
REMOTE SHUTDOWN SWITCH,
SEAT, AIR SUSPENSION
SLIDING SIDE WINDOWS,
STARTING AID,ETHER, EXT MIRRORS
TOOTH, CURVED (3)
TRACK, 560MM / 22" ES HD
TRANSMISSION, PWR SF 3F/3R
UNDERCARRIAGE, HD, FULL GUIDE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering