Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
CAT
Quick Search
Contact dealer
CAT D6T
2012
7741 Hours
HOLT CAT
Brand
CAT D6T
Category
Crawler dozers
Serial Number
GMK00699
Unit Number
CES002404
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT D6T
Home
Construction
Dozers
Crawler dozers
CAT
CAT D6T
Year
2012
Working hours
7,741 h
Print
Add to favorites
‹
›
×
Videos of CAT D6T
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
155,000
HOLT CAT
Victoria, TX
+1 7262167607
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT D6T
HOLT CAT
Category
Crawler dozers
Serial Number
GMK00699
Unit Number
CES002404
Catalog Number
10120112
Year
2012
Hours
7,741 h
Country
United States
Location
VICTORIA, United States
Pricing
Price Excluding Tax
155,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Blade Type - SU
Blade Type - SU
Ripper - Multi-Shank
Ripper - Multi-Shank
Diff Steer
Diff Steer
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
CE Plate
CE Plate
Radio - AM FM Radio
Radio - AM FM Radio
Screens
Screens
Sweeps
Sweeps
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
2
0
cleaning required
Yes
s.o.s. taken
No
battery box
Good
belly pans
Good
decals
Fair
SCRATCHES / FADED THROUGHOUT
engine enclosures
Good
MISSING SIDE PANEL ON RIGHT SIDE
fuel tank
Good
grab irons
Good
guards
Good
hard nose p&b
Good
hood
Good
main frame welds
Good
paint
Fair
FADED
radiator grill
Good
screens
Good
REAR SCREEN
sheet metal
Good
steps / ladder
Good
sweeps
Good
transmission guard
Good
safety items
3
1
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
seat belt / date
Fair
EXPIRED
gauges, operator station, console
14
0
3
current o&mm
No
current parts manual
Yes
current safety manual
Yes
notes - gauges, operator station, console
MISSING SOME PANELS INSIDE CAB
air conditioner
Good
A/C BLOWS COLD
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Poor
MISSING FLOOR BOARD
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Good
seat cushion / arm rest
Poor
SEAT IS NOT BOLTED DOWN, LOOSE / NOT SECURED
seat suspension type / condition
Poor
SEAT FUNCTIONS DO NOT WORK
switches
Good
windshield wipers
Good
engine
7
1
0
blow by
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
notes - engine
ENGINE SOUNDS AND RUNS GOOD, NO LEAKS OR ISSUES NOTICED, CAT REMAN ENGINE, FUEL WATER SEPERATOR FILTER HAS DENTS
oil pressure (h/l/n)
GOOD
smoke color (b/d/l/w)
NO SMOKE
air cleaners
Fair
AIR FILTER IS DIRTY AND MAY NEED TO BE REPLACED
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
2
0
0
after treatment system
Good
dpf condition / hours changed
Good
cooling system
8
0
0
leaks - cooling system
No
notes - cooling system
NO ISSUES
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
4
0
1
active codes
No
notes - electrical, starting and charging system
DEAD BATTERIES NEED TO BE REPLACED
alternator
Good
batteries / cables
Poor
DEAD BATTERIES, SHOP HAD TO JUMP START, DOES NOT HOLD A CHARGE AFTER RUNNING FOR A WHILE. BATTERIES NEED TO BE REPLACED
starter
Good
wiring
Good
work lights
Good
transmission
12
0
0
notes - transmission
TRANSMISSION SHIFTS ALL DIRECTIONS AND GEARS PROPERLY, NO ISSUES
case
Good
controls - transmission
Good
cooler
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter (stall speed)
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
steering
3
0
0
notes - steering
STEERING WORKS PROPERLY, NO ISSUES
differential steer
Good
differential steering controls
Good
steering operating condition
Good
brake
2
0
0
holding what gear?
ALL
notes - brake
BRAKES WORK PROPERLY
parking brake operation
Good
service brake operation
Good
hydraulics
5
4
0
leaks - hydraulics
Yes
notes - hydraulics
EXCESSIVE LEAKS FROM HYDRAULIC FILTER, LEAKS FROM LIFT CYLINDER / SEALS ARE WORN AND HAVE SOME DRY CRACKS
control linkage - hydraulics
Good
hose lines
Fair
hydraulic valves
Good
lift cylinders
Fair
RIGHT SIDE CYLINDER SEAL LEAKS, LEFT SIDE CYLINDER SEAL HAS SOME FLUID RESIDUE SLUDGE AROUND SEAL
mounts / yokes
Fair
overall operating condition
Good
pumps
Good
tank / sight glass / cap
Good
tilt cylinder
Fair
CYLINDER SEAL HAS DRY CRACKS, NOT LEAKING YET
blade
3
1
0
notes - blade
BLADE ASSEMBLY IS GOOD, HAS SOME WEAR, BLADE FACE HAS SOME SURFACE RUST, ALL BLADE FUNCTIONS WORK PROPERLY
back of blade
Good
c frame / mounts / bearings
Good
cutting edge & bits
Good
face / moldboard
Fair
ripper / grapple / winch
4
1
0
notes - ripper / grapple / winch
RIPPER RAISES AND LOWERS PROPERLY, CYLINDER LEAKS FROM SEAL
beam / frame
Good
brackets / studs
Good
pins & bushings
Good
ripper lift cylinder
Fair
LEAKS
shanks / get
Good
undercarriage
3
4
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer Bar
Good
Link / Brand / Part Number
378-8241-42
Notes - UNDERCARRIAGE
UNDERCARRIAGE HAS SOME WEAR, EVEN WEAR ON BOTH SIDES
Pivot Shaft
Good
Segments
Good
Pins & Bushings Turned?
No
Guiding Guard - Left
Fair
Guiding Guard - Right
Fair
Track Frame - Left
Fair
Track Frame - Right
Fair
Bushings (EXT)
2.83
2.83
10
10
Carrier Rollers
7.36
7.36
44
44
Idlers Front
32mm
32mm
56
56
Idlers Rear
31mm
31mm
52
52
Links
5.16
5.16
7
7
Shoe Width
22.00
22.00
Sprocket Segments
8.70
8.70
21
21
Track Roller 1
0.98
0.98
25
25
Track Roller 3
1.14
1.14
48
48
Track Roller 4
1.14
1.14
48
48
Track Roller 6
1.30
1.22
68
60
Track Roller 7
1.18
1.26
54
64
Track Shoes
2.20
2.20
28
28
final drives
4
0
0
notes - final drives
NO ISSUES
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
comments, misc. repairs, general remarks
comment 1
MACHINE STARTS AND RUNS, ENGINE SOUNDS AND RUNS GOOD - CAT REMAN ENGINE, ALL HYDRAULIC FUNCTIONS WORK - MAJOR HYDRAULIC LEAK FROM FILTER, TRANSMISSION SHIFTS ALL GEARS, INSIDE CAB IN FAIR TO POOR CONDIDITON, MISSING FLOOR PANEL,
comment 2
OPERATOR SEAT IS LOOSE AND NOT BOLTED DOWN, A/C BLOWS COLD, LIGHTS WORK, HORN AND BACK UP ALARM WORK, ALL BLADE FUNCTIONS WORK PROPERLY, BRAKES WORK,
comment 3
VIDEO LINK: https://youtu.be/EZngB-vRYNE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT D6T on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.