Quick Search

CAT D6TXWVPA

CAT D6TXWVPA

Year
2019
Working hours
3,703 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCAT D6TXWVPA
Foley Equipment Company
CategoryCrawler dozers
Serial NumberJNM00627
Unit NumberRGN0988
Catalog Number4521164
Year2019
Hours3,703 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax339,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2019 MODEL
ACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB, SINGLE PANE
CERT EMISSIONS, EPA/EU
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, AUTO REVERSING
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, VPAT
HYDRAULICS, WINCH/RIPPER, VPAT
LANE 3 ORDER
LIGHTS, 6, BASIC, REAR SCREEN
OIL DRAIN, BASIC
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, US
SCREEN, REAR
SEAL GROUP, HIGH DEBRIS
SEAT, AIR SUSPENSION
TOWING DEVICE, PULL-HOOK
TRACK, 710MM / 28" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VPAT XW/LGP DOZER PACKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering