Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
CAT
Quick Search
Contact dealer
CAT D6T LGPPAT
2012
9079 Hours
ALTORFER INDUSTRIES
Brand
CAT D6T LGPPAT
Category
Crawler dozers
Serial Number
KSB01239
Unit Number
UN00597
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT D6T LGPPAT
Home
Construction
Dozers
Crawler dozers
CAT
CAT D6T LGPPAT
Year
2012
Working hours
9,079 h
Print
Add to favorites
‹
›
×
Videos of CAT D6T LGPPAT
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
172,000
ALTORFER INDUSTRIES
Oglesby, IL
+1 319 531 0379
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT D6T LGPPAT
Altorfer Industries
Category
Crawler dozers
Serial Number
KSB01239
Unit Number
UN00597
Catalog Number
10106361
Year
2012
Hours
9,079 h
Country
United States
Location
Oglesby, United States
Pricing
Price Excluding Tax
172,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Pilot Control
Pilot Control
Hand and Foot Control
Hand and Foot Control
Radio - AM FM Radio
Radio - AM FM Radio
Air Suspension Seat
Air Suspension Seat
Pressure, Low Ground (LGP)
Pressure, Low Ground (LGP)
Auxiliary Hydraulics Pressure - Medium Pressure
Auxiliary Hydraulics Pressure - Medium Pressure
Ripper - Multi-Shank
Ripper - Multi-Shank
Blade Tilt - Dual Tilt
Blade Tilt - Dual Tilt
Product Link
Product Link
Accugrade Ready
Accugrade Ready
Blade Type - VPat
Blade Type - VPat
Diff Steer
Diff Steer
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Additional information
Pictures as of 1-30-24 with 8,943 hours
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
3
0
s.o.s. taken
No
battery box
Good
belly pans
Good
cab or canopy
Good
decals
Good
engine enclosures
Good
fenders
Fair
Dents and dings - Minor
fuel tank
Good
grab irons
Fair
Showing some rust in areas
hood
Good
main frame welds
Good
paint
Fair
Fading, rust bubbles in some areas
pre-cleaner bowl
Good
radiator grill
Good
steps / ladder
Good
safety items
3
0
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
gauges, operator station, console
11
3
0
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Fair
Minor dirt marks
interior lights
Good
meter replaced / working
Good
radio type & condition
Good
seat cushion / arm rest
Fair
Small hole in seat bottom
seat suspension type / condition
Good
Air
switches
Fair
Symbols fading
windshield wipers
Good
engine
8
0
0
blow by
No
compression in radiator
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
notes - engine
Complete set of reman injectors installed February 2024 at 8943 hours
smoke color (b/d/l/w)
None
air cleaners
Good
anti-freeze color / level
Good
ELC
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
Complete set of reman injectors installed February 2024 at 8943 hours
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
1
0
0
dpf condition / hours changed
Good
DPF Serviced / Cleaned February 2024 at 8943 hours
cooling system
7
0
0
leaks - cooling system
No
standard radiator
Yes
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
5
0
0
active codes
No
block heater
Yes
ether aid
Yes
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
transmission
8
0
0
leaks - transmission
No
multi velocity shift program
Yes
powershift
Yes
transmission - noisy
No
case
Good
controls - transmission
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
seals
Good
torque converter (stall speed)
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
3
0
0
steering linkage
Good
steering operating condition
Good
steering valve
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
hydraulics
8
0
0
leaks - hydraulics
No
angle cylinder
Good
control linkage - hydraulics
Good
hose lines
Good
lift cylinders
Good
mounts / yokes
Good
overall operating condition
Good
pumps
Good
tilt cylinder
Good
blade
5
4
0
notes - blade
Some play in blade in a few areas, blade recently shimmed February 2024 at 8943 hours
back of blade
Good
c frame / mounts / bearings
Fair
cutting edge & bits
Fair
25% worn. Has been flipped
face / moldboard
Good
knuckle
Good
pins
Fair
spill rack
Fair
Minor dents and dings
stabilizer link
Good
tilt arms
Good
ripper / grapple / winch
8
0
0
beam / frame
Good
brackets / studs
Good
control linkage
Good
lines / fittings - ripper / grapple / winch
Good
pins & bushings
Good
pump
Good
ripper lift cylinder
Good
shanks / get
Good
undercarriage
4
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer Bar
Slight movement at track frame
Pivot Shaft
No leaks
Guiding Guard - Left
Good
Guiding Guard - Right
Good
Track Frame - Left
Good
Track Frame - Right
Good
Bushings (EXT)
0.49
0.49
20
20
Bushings (INT)
32.01
31.97
2
0
Carrier Rollers
6.42
6.57
91
84
Frame Extension
1.85
1.89
Idlers Front
1
0.98
12
8
Idlers Rear
0.98
0.98
8
8
Links
1.64
1.64
13
13
Shoe Width
29.92
29.92
Sprocket Segments
8.78
8.78
10
10
Track Roller 1
1.75
1.75
23
23
Track Roller 2
1.79
1.83
13
7
Track Roller 3
1.78
1.79
17
16
Track Roller 5
1.78
1.78
17
17
Track Roller 6
1.78
1.79
15
13
Track Roller 7
1.79
1.79
16
16
Track Roller 8
1.76
1.75
18
19
Track Shoes
2.39
2.36
47
48
final drives
4
0
0
magnetic plugs removed & checked?
Yes
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
comments, misc. repairs, general remarks
comment 1
Inspection updated February 2024 at 8943 hrs.
comment 2
Machine runs, drives and operates as it should. Good overall condition.
comment 3
Complete PM4 2,000 hour service completed February 2024 at 8943 hours
comment 4
5,000 hour DPF Service interval completed February 2024 at 8943 hours
comment 5
Complete set of reman engine injectors installed February 2024 at 8943 hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT D6T LGPPAT on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.