Quick Search

CAT D6T LGP

CAT D6T LGP

Year
2017
Working hours
7,888 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
La Crosse, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT D6T LGP
Fabick CAT
CategoryCrawler dozers
Serial NumberJML00349
Unit NumberJML00349
Catalog Number10046176
Year2017
Hours7,888 h
CountryUnited States
LocationLa Crosse, United States
Pricing
Price Excluding Tax319,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
Additional information6S LGP BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB, SINGLE PANE
CLEAN EMISS MOD- T4F
CYLINDERS, LIFT, STD, LGP
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HYDRAULICS, RIPPER
LGP, STRAIGHT BLADE
LIGHTS, 6, BASIC
NEW U/C @ 5,322HRS
OIL DRAIN, BASIC
Online Owner's Manual
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, US
SEAT, HEATED & VENTILATED
TC GP-W/TDR
TRACK, 915MM / 36" MS HD
TRANSMISSION AR
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY ARR, SINGLE CAMERA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • Yes
  • Overall fair-good appearance
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDec 21
gauges, operator station, console
1600
  • Yes
  • No
  • No
  • Overall good condition
  • To cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAir
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • GoodRed/ in sight glass
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
620
  • No
  • No
  • No
  • Yes
  • Overall fair-good condition
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear right light is out
transmission
1200
  • No
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Overall good condition
  • Good
  • Good
hydraulics
630
  • No
  • Overall fair-good condition
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
blade
540
  • Overall fair condition Some play in blade
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE40-45%
Notes - UNDERCARRIAGEOverall fair condition
Track Shoes Width / Type36” single bar grouser
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall fair-good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering