Quick Search

CAT D6TLGPVP

CAT D6TLGPVP

Year
2008
Working hours
16,165 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT D6TLGPVP
Ziegler CAT
CategoryCrawler dozers
Serial NumberWCG00417
Unit NumberEQ0120631
Catalog Number10119339
Year2008
Hours16,165 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax126,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationCab
Heat
A/C
VPAT blade
3 shank ripper
Trimble GPS

ACCUGRADE READY, CAB
BATTERIES,HEAVY DUTY & STARTER
BLADE VPAT LGP W/ACCUGRADE MTG
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
D6T
DRAWBAR, RIGID LONG
GUARD, RADIATOR,HINGED, HD
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, ELECTRO-
HYDRAULICS, RIPPER
LIGHTS, FIVE
OIL CHANGE SYSTEM, POWERTRAIN
TC, TD, RETARDER
TRANSMISSION AND DRIVE LINE
VPAT LGP BULLDOZER, COMPLETE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1720
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairDecals are worn.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair1/4 inch Movement
  • Good
  • Good
  • GoodPaint looks normal for age and hours.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • YesROPS is clean.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodFEB 08
gauges, operator station, console
1910
  • No
  • No
  • No
  • Yes
  • GoodTo cold to check.
  • Good
  • Good
  • Good
  • FairFloor mat is worn.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • YesNormal
  • No
  • No
  • No
  • No
  • Engine has good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Cools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairWires on left front cab light are not hooked up.
  • FairWires on left front cab light are not hooked up.
transmission
1200
  • No
  • Yes
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Steering functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Holds in 2nd gear stall.
  • Brakes are functional.
  • Good
  • Good
hydraulics
730
  • Yes
  • FairLeft cylinder level 3 leak
  • Good
  • Good
  • Good
  • Good
  • Fair3/16 inch movement
  • Good
  • Good
  • Good
  • FairLevel 3 leak
blade
530
  • Good
  • Fair3/16 inch movement
  • Good
  • Good
  • Fair3/16 inch movement
  • Good
  • Good
  • Fair3/16 inch movement
ripper / grapple / winch
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part NumberCAT 4182091 & 92
Track Shoes Width / Type31"
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front18718755
Carrier Rollers Rear18718755
Idlers Front252588
Idlers Rear252588
Links1301302020
Pins & Bushings (External)72721010
Segments22422455
Track Roller 819192525
Track Shoe Grouser Height42426060
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering