Quick Search

CAT D6NXLVPI

CAT D6NXLVPI

Year
2015
Working hours
2,532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Salina, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D6NXLVPI
Foley Equipment Company
CategoryCrawler dozers
Serial NumberPER00867
Unit NumberUUR0136
Catalog Number4845549
Year2015
Hours2,532 h
CountryUnited States
LocationSALINA, United States
Pricing
Price Excluding Tax297,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*****3D INTEGRATED 01/26/24*****
***WARRANTY END DATE 01/25/29***
AIR CLEANER, ENGINE
BATTERY, STANDARD
BOX, REAR, STANDARD
CAB,PROTECTION PKG
CATERPILLAR PRODUCT LINK 321
D6N XL TRACTOR
D6N XL, BASE PKG
DOZER, VPAT XL, PK
FAN, DIRECT DRIVE, STANDARD
GRID, SANDBLAST
GUARD GUIDING, CENTER
GUARD, VPAT, PGK
HYDRAULIC OIL, STANDARD
NO ACCUGRADE READY, CAB, VPAT
Online Owner's Manual
PTO LINES, REAR, STANDARD
RADIATOR, STANDARD
SEAT, CLOTH, AIR SUSPENSION
TANK FUEL, STANDARD
TRACK, 24" ES XL S1
U/C, XL SYSTEM 1
WARNING DECALS, ANSI, FOR NACD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering