Quick Search

CAT D6N XL VP

CAT D6N XL VP

Year
2019
Working hours
2,772 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Merced, CA
+1 916 899 8960
Show phone number
Basic information
BrandCAT D6N XL VP
Holt of California
CategoryCrawler dozers
Serial NumberNJN00396
Unit NumberR53731
Catalog Number10104380
Year2019
Hours2,772 h
CountryUnited States
LocationMerced, United States
Pricing
Price Excluding Tax299,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
DIFF STEERDIFF STEER
BLADE, PATBLADE, PAT
RIPPER, MULTI SHRIPPER, MULTI SH
BLADE, DUAL TILTBLADE, DUAL TILT
BLADE, SBLADE, S
STEER, LEVERSTEER, LEVER
BLADE, FOLDEDBLADE, FOLDED
Additional informationAIR SUSPENSION SEAT
BLADE SHAKE
BLUETOOTH RADIO
XL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Ok
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1000
  • Good
  • Good
  • Good
  • GoodMachine is equipped with a foldable blade option.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
  • Installed New Diamond MS Ripper 7/11/2023
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part Number106-1626. Caterpillar
Track Shoes Width / Type24” Wide Track shoes Extreme Service
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7027021212
Idlers Front1021021616
Idlers Rear1.001.001212
Links1461461717
Pins & Bushings (External)0470472020
Segments2102102121
Track Roller 1164. Single163. Single2021
Track Roller 2167. Double167. Double1515
Track Roller 3167. Single166. Single1820
Track Roller 4GuardGuard
Track Roller 5169. Single169. Single1414
Track Roller 6168. Double168. Double1414
Track Roller 7165. Single164. Single1920
Track Shoe Grouser Height2602573335
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally overall machine is in good condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering