Quick Search

CAT D6NLGP

CAT D6NLGP

Year
2019
Working hours
7,831 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT D6NLGP
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberSGG01081
Unit NumberSGG01081
Catalog Number4709137
Year2019
Hours7,831 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax295,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional informationAIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
ARO INSTALLATION, VPAT
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT, LGP, HD, PKG
CAB STANDARD PACKAGE
FAN, DEMAND, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GRID, SANDBLAST
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 2 ORDER
LIGHTS
MANUAL, ENGLISH
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UC, LGP, SYSTEMONE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering