Quick Search

CAT D6N LGP VP

CAT D6N LGP VP

Year
2019
Working hours
2,256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Yuba City, CA
+1 916 899 8960
Show phone number
Basic information
BrandCAT D6N LGP VP
Holt of California
CategoryCrawler dozers
Serial NumberSGG01360
Unit NumberR53752
Catalog Number10103989
Year2019
Hours2,256 h
CountryUnited States
LocationYuba City, United States
Pricing
Price Excluding Tax335,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BLADE, PATBLADE, PAT
RIPPER, MULTI SHRIPPER, MULTI SH
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
DIFF STEERDIFF STEER
DRAWBARDRAWBAR
BLADE, DUAL TILTBLADE, DUAL TILT
BLADE, SBLADE, S
STEER, LEVERSTEER, LEVER
Additional informationACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
BLUETOOTH RADIO
LGP
Price Is Firm $335,000 Retail or Wholesale
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • YesEngine, Transmission, Hydraulic sampled only.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Ok
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
900
  • Blade is 13ft 3” end bit to end bit.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part Number106-1626
Track Shoes Width / Type33” wide track shoes Extreme Service.
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7.006.941012
Idlers Front1021021616
Idlers Rear1.001.001212
Links1441462218
Pins & Bushings (External)0440442828
Segments2162174942
Track Roller 11661641620
Track Roller 2GuardGuard
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 8GuardGuard
Track Shoe Grouser Height2832852018
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally overall machine is in good condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering