Quick Search

CAT D6N LGP

CAT D6N LGP

Year
2019
Working hours
5,815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT D6N LGP
Fabick CAT
CategoryCrawler dozers
Serial NumberSGG00773
Unit NumberSGG00773
Catalog Number10039450
Year2019
Hours5,815 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax215,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DrawbarDrawbar
EngineEngine
Additional informationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, STANDARD
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB COMFORT PACKAGE
CLEAN EMISS MOD - T4F
FAN, DEMAND, STANDARD
GUARD GUIDING, CENTER, HDXL
GUARD, REAR, STANDARD
GUARD, VPAT, PGK
HYDRAULIC OIL, STANDARD
KIT CAMERA G7P
LGP, ARO
LIGHTS
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
STANDARD PACKAGE, LGP
TANK FUEL, STANDAR
TC, TD, RETARDER
TRACK, 33" ES LGP HD
TRANSMISSION AND DRIVE LINE
UC, LGP, HEAVY DUTY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1910
  • No
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAugust 21
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBlue tooth AM/FM
  • Good
  • GoodAir
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • GoodRed/ visible in sight glass
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Full
  • Overall good condition
cooling system
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Overall good condition
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1200
  • Overall good condition Slight play in blade area
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSlight play in p&b
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE80%
Notes - UNDERCARRIAGEOverall good condition
Track Shoes Width / Type32.75” single bar grouser
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering