Quick Search

CAT D6K2L AHZ24F

CAT D6K2L AHZ24F

Year
2016
Working hours
7,804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandCAT D6K2L AHZ24F
Michigan CAT
CategoryCrawler dozers
Serial NumberJTR00328
Unit NumberJTR328-A
Catalog Number10121221
Year2016
Hours7,804 h
CountryUnited States
LocationSaginaw, United States
Pricing
Price Excluding Tax97,904 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB, AC, PAT BLD, 31.5" PADS
CONDITON, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
970
  • No
  • FairBottom dented
  • GoodStraight and in place
  • Good
  • Good
  • FairScratches and suffs faded slight
  • Good
  • GoodBolt missing on left side at bottom. Both sides are straight
  • FairRight side bent up in center and dented in rear.
  • Good
  • Good
  • FairRight side hydraulic hose gaurd bent slight
  • Good
  • FairScratches and scuffs with light surface rust.
  • FairBottom louvers bent in center
  • Fair
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1230
  • Yes
  • No
  • No
  • Good
  • FairScratches and scuffs. Screw missing from right foot rest.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCat AM/FM Bluetooth radio installed
  • FairBurn hole in seat.
  • FairHeated and cooled air suspension seat. Seat heater inoperable
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • FairA little dirty
  • GoodGreen, clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
700
  • Yes
  • Good
  • Good
  • GoodHydraulic driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • GoodOperates good through all speeds
  • Good
  • Good
steering
300
  • Good
  • GoodSteers good tracks straight
  • Good
brake
200
  • Good
  • Good
hydraulics
810
  • No
  • Good
  • Good
  • FairShows normal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
350
  • 11’11” wide blade
  • Good
  • FairP&B have some movement
  • FairShows wear. Center edges do not have a flip left
  • FairShows some wear
  • FairP&B have some movement
  • Good
  • Good
  • FairHas some play with shims remaining to tighten up.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Link / Brand / Part NumberCat #106-1626
SegmentsNew Segments installed
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.290.286870
Bushings (INT)30301010
Carrier Rollers 16.025.985255
Carrier Rollers 26.126.284330
Idlers Front1.041.042020
Links1.331.35562
Shoe Width29.9029.90
Track Roller 31.181.195857
Track Roller 41.161.166161
Track Roller 51.21.165561
Track Shoes1.641.658382
final drives
200
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering