Quick Search

CAT D6K2L AZ2

CAT D6K2L AZ2

Year
2014
Working hours
7,082 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Show phone number
Basic information
BrandCAT D6K2L AZ2
Michigan CAT
CategoryCrawler dozers
Serial NumberRST01088
Unit NumberRST1088-A
Catalog Number10104511
Year2014
Hours7,082 h
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax97,503 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB, AC, PAT BLD, BLD SHAKE, ACCUGRADE READY, 30" PADS
CONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • Good
  • GoodCenter belly pan bent up slight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded slight, scratches, decals weathered slight
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • GoodFeels cold
  • Good
  • Good
  • GoodCaution light is on, ET product status report download available
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good11,293 miles
  • GoodCat AM/FM/CD radio Bluetooth
  • GoodAir suspension seat
  • Good
  • Good
engine
800
  • YesVery slight
  • Yes
  • Yes
  • No
  • No
  • No
  • C6.6 Cat diesel
  • Good
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Service brakes good
  • Good
  • Good
hydraulics
900
  • No
  • Blade shake mode functioning
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
610
  • Good
  • Good
  • FairWorn, flip remaining
  • GoodHas been reskinned
  • GoodTilt cylinder and angle cylinders rod end p/b worn very slight, about 1/8”- movement
  • Good
  • Good1 shims remains
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part Number235-2529
SegmentsWorn slight
Track Shoes Width / Type760mm, 30” wide
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)8.68.65454
Carrier Rollers 1152.51535352
Carrier Rollers 21541534852
Links23.923.85555
Shoe Width760760
Track Roller 129.729.76060
Track Roller 732.832.94240
Track Shoes45.845.67373
final drives
200
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering