Quick Search

CAT D6K2 XL AR

CAT D6K2 XL AR

Year
2016
Working hours
4,616 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandCAT D6K2 XL AR
Wheeler Machinery Co.
CategoryCrawler dozers
Serial NumberWMR01133
Unit NumberLKE03119U
Catalog Number10117293
Year2016
Hours4,616 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax139,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationACCUGRADE READY, CAB
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
ENGINE US
FAN, DEMAND
GUARD, TRACK GUIDING, FULL 8/2
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
Online Owner's Manual
PACK-DISMOUNTED OR N.I. BLADE
PRICED 03/29/24 DA
PROTECTION PACKAGE, FRONT
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
ROLLERFRAME, 8/2 HEAVY DUTY
SEAT, CLOTH, STANDARD
TRACK, 20", ES, XL, HD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering