Quick Search

CAT D6K2LGPARO

CAT D6K2LGPARO

Year
2018
Working hours
2,164 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Green Bay, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT D6K2LGPARO
Fabick CAT
CategoryCrawler dozers
Serial NumberJTR01114
Unit NumberJTR01114
Catalog Number10053509
Year2018
Hours2,164 h
CountryUnited States
LocationGreen Bay, United States
Pricing
Price Excluding Tax279,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information*** HAS CAT GRADE TRIMBLE
AIR CLEANER, STANDARD
ARO, MECHANICAL PITCH
BLADE, 145 IN. ARO LGP
CAB STANDARD PACKAGE
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
COUNTERWEIGHT, REAR
EARTHWORKS SYSTEM INSTALLED ***
FAN, DEMAND
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
Online Owner's Manual
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PLE641
PROTECTION PACKAGE, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30 IN. , ES, LGP, HD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • No camera
  • Good
  • GoodSept 17
gauges, operator station, console
1610
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAir
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Fair
  • GoodRed/full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
800
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Overall good condition
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1300
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE60%
Notes - UNDERCARRIAGEOverall good condition
Notes - UNDERCARRIAGE 1Overall fair condition
Track Shoes Width / Type30” single bar grouser
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering