2019 CAT D6K2LGP For Sale - 159,800 USD | Cat Used
Quick Search

CAT D6K2LGP

CAT D6K2LGP

CAT Certified
Year
2019
Working hours
5,561 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Sioux City, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT D6K2LGP
Ziegler CAT
CategoryCrawler dozers
Serial NumberEL700930
Unit NumberEQ0119196
Catalog Number10114888
Year2019
Hours5,561 h
CountryUnited States
LocationSIOUX CITY, United States
Pricing
Price Excluding Tax159,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information3D GPS Included
Cat Certified Used – 12 Month 1000 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

3D GPS INSTALLED K17102
AIR CLEANER, STANDARD
ARO CGC
BLADE ACCUGRADE READY, LGP
CAB COMFORT PACK
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
CLEAN EMISSIONS MODULE
COLD WEATHER, 120V, PACKAGE
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
Customer Value Agreement (CVA) 2 year / 24 month CVA
D6K2
FAN, DEMAND
GUARD, TRACK GUIDING, F&R
HYDRAULIC OIL, STANDARD
NO REAR ATT PCKAGE
OIL CHANGE SYSTEM, HIGH SPEED
PREMIUM CORP RADIO (12V)
PROD LINK PLE641
PROTECTION PKG STD
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
PROTECTION, CYLINDER ROD
REAR CAMERA
REGIONAL PACKAGE, AM-N
STARTER, LOW TEMPERATURE
TANK FUEL, STANDARD
TRACK, 30" ES, LGP
UNDERCARRIAGE, CAT ABR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Machine is straight and clean.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • YesROPS is clean.
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • GoodTo cold to check.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew seat cover.
  • Good
  • Good
  • Good
engine
800
  • YesNormal
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Engine runs smooth with good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Full
  • Good
  • Good
cooling system
800
  • No
  • Cools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • Yes
  • Yes
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
transmission
900
  • Yes
  • No
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Steering functions normal.
  • Good
  • Good
brake
200
  • Hystat.
  • Brakes are functional
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
800
  • Minor play in joints. Has shims left.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1New rails and segments installed at 5555 hours.
Bushings (EXT)NEWNEW00
Carrier Rollers 16.026.025252
Carrier Rollers 26.125.984355
LinksNewNew00
Pins & Bushings (External)NewNew00
Pins & Bushings (Internal)NewNew00
SegmentsNewNew00
Shoe Width29.9029.90
Track Roller 30.90.94545
Track Roller 40.940.945050
Track Roller 50.920.944850
Track Roller 710.986057
Track Shoes1.71.744441
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering