Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
CAT
Quick Search
Contact dealer
CAT D6HIIXL
1995
18530 Hours
FOLEY, INC.
Brand
CAT D6HIIXL
Category
Crawler dozers
Serial Number
9KJ01093
Unit Number
EQ000014387
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT D6HIIXL
Home
Construction
Dozers
Crawler dozers
CAT
CAT D6HIIXL
Year
1995
Working hours
18,530 h
Print
Add to favorites
‹
›
×
Videos of CAT D6HIIXL
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
48,500
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT D6HIIXL
Foley Inc.
Category
Crawler dozers
Serial Number
9KJ01093
Unit Number
EQ000014387
Catalog Number
10120771
Year
1995
Hours
18,530 h
Country
United States
Location
MONROE, United States
Pricing
Price Excluding Tax
48,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Blade Type - SU
Blade Type - SU
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Drawbar
Drawbar
Blade Tilt - Single Tilt
Blade Tilt - Single Tilt
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
4
10
0
cleaning required
Yes
battery box
Fair
Dents
belly pans
Fair
Dents
cab or canopy
Good
decals
Fair
Customer decals installed to machine
draw bar
Fair
Mild dents
engine enclosures
Good
fenders
Fair
Bends
fuel tank
Fair
Fill cap breather cracked
grab irons
Fair
Mild bends
hard nose p&b
Fair
Mild play
hood
Good
main frame welds
Good
pre-cleaner bowl
Fair
Dent
radiator grill
Fair
Bends
safety items
1
3
0
rops
Yes
rops certification plate
Yes
back up alarm
Fair
Intermittent
horn
Fair
Inoperable
parking brake - safety items
Good
seat belt / date
Fair
Functional - wear to latch housing
gauges, operator station, console
4
8
0
current o&mm
No
current parts manual
No
current safety manual
No
notes - gauges, operator station, console
Radio antenna broken. Boot missing at blade control.
air conditioner
Good
door latches / seals
Fair
Damage to right side door open latch. Left side key cylinder damage.
ems panel / warnings
Good
floor boards / mats
Fair
Floor mat missing
gauges
Fair
Fuel gauge inoperable
glass/mirrors
Fair
Rear window does not latch closed
headliner
Good
heater
Fair
Air filter removed. Some air diffusers missing.
interior lights
Good
meter replaced / working
Fair
Functional - Previously replaced
seat cushion / arm rest
Fair
Wear
windshield wipers
Fair
All wipers and washer nozzles Inoperable
engine
4
1
0
blow by
No
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
Class 2 leaks
water in oil
No
anti-freeze color / level
Fair
Could not check. Customer pad lock installed.
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
cooling system
5
0
0
belts / pulleys - cooling system
Good
fan
Good
hoses
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
3
0
0
active codes
No
ether aid
Yes
No bottle installed
alternator
Good
batteries / cables
Good
starter
Good
transmission
5
0
0
leaks - transmission
Yes
Class 2 leaks
transmission - noisy
No
controls - transmission
Good
operating condition - transmission
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
1
1
0
differential steering controls
Fair
Play in control linkage
steering operating condition
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
hydraulics
2
5
0
leaks - hydraulics
Yes
Class 2 leaks
control linkage - hydraulics
Fair
Play in control linkage
hose lines
Good
hydraulic valves
Fair
Possible valve issue with lift cylinders. Intermittent slow operation and drift.
lift cylinders
Fair
Class 2 leak at left cylinder. Class 3 at right cylinder.
mounts / yokes
Fair
Play
tank / sight glass / cap
Fair
Hydraulic fluid level low. Class 2 leaks.
tilt cylinder
Good
blade
1
5
0
back of blade
Fair
Welded mounting plate
cutting edge & bits
Fair
Mild wear
face / moldboard
Fair
Welded plates
pins
Fair
Play
push arm
Fair
Worn trough at bottom of both push arms
stabilizer link
Good
undercarriage
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Link / Brand / Part Number
DCF 1-0781
Track Shoes Width / Type
22 inch
Track Frame - Left
FairCleaning required. Class 1 leak.
Track Frame - Right
FairCleaning required. Dent.
Carrier Rollers Front
185mm
7
Idlers Front
21mm
6
Idlers Rear
21mm
6
Links
131mm
8
Pins & Bushings (External)
72mm
10
Segments
224mm
4
Track Roller 6
209mm
4
Track Shoe Grouser Height
60mm
18
final drives
0
1
0
housings, left
Fair
Class 1 leak at fill port
comments, misc. repairs, general remarks
comment 1
TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT D6HIIXL on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.