Quick Search

CAT D5-17LGVX

CAT D5-17LGVX

Year
2021
Working hours
672 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D5-17LGVX
Foley Equipment Company
CategoryCrawler dozers
Serial NumberZ6A00591
Unit Number24B124
Catalog Number10102940
Year2021
Hours672 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax389,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ACCUGRADE READY OPTION
AIR CONDITIONING, QUICK DISC
AIR FILTER, CAB
ANTIFREEZE WINDSHIELD WASHER
ARO W/ASSIST
BLADE, LGP, VPAT
BULLDOZER PACKAGE, LGP, VPAT
CAB, PREMIUM
COLD WEATHER, 110V, PACKAGE
CONFIGURATION 17A VPAT
COVER, FUEL TK GRD, BASIC
DOZER CTL, ARO/GRADE, LGP VPAT
DUAL CONTROL PACKAGE
ENGINE COOLANT, LGP, -37C
FAN, STANDARD
FAULTS INCLUDING SAFETY ITEMS
FINAL DRIVE, LGP, 85"
FLOOR, CAB, PREMIUM
FUEL ANTIFREEZE, -25C (-13F)
FUEL TANK, BASIC
GRAB HANDLES, LGP, VPAT
GUARD GUIDING, PART, HDXL
GUARD, HEAVY DUTY PKG, VPAT
HYDRAULIC OIL, STANDARD
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHT, UNDERHOOD
LIGHTS, 6, LED, VPAT
MACHINE IS SOLD AS IS, WHERE IS,
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, TURBINE W/SCREEN
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
PROTECTION, CYLINDER ROD
RADIATOR, TRASH RESISTANT
REAR CAMERA
REGIONAL PACKAGE, USA
ROLL ON-ROLL OFF
SCREEN, REAR, HINGED
SEAT, STANDARD
SLOPE ASSIST
SLOPE INDICATE
STABLE BLADE
STANDARD DUTY PACKAGE
TRACK, 33", ES, LGP, HDXL
UC, LGP, HDXL
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight rear corner has a dent
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1420
  • Yes
  • Yes
  • FairToo cold to check
  • Good1 logged fault code
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side missing wiper blade
engine
410
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Ok
  • Na
  • FairDry filters may need serviced.
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • GoodSome Slight wear is present.
  • Good
  • Good
  • Good
blade
510
  • Good
  • Good
  • FairSome wear is present but has life left.
  • Good
  • Good
  • Good
ripper / grapple / winch
510
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome wear is present but have plenty of life left.
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50% and more
Equalizer BarOk
Notes - UNDERCARRIAGEPitch 7.5” no concerns
Pivot ShaftOk
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)12.412.488
Carrier Rollers179.3179.377
Frame Extension41.740.6
Idlers Front24.924.988
Idlers Rear24.924.988
Links38.137.8810
Shoe Width840.0840.0
Sprocket Segments212.3212.61110
Track Roller 143.944.253
Track Roller 243.943.955
Track Roller 443.743.777
Track Roller 543.743.777
Track Roller 743.743.777
Track Roller 843.243.21010
Track Shoes77.777.257
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • ~MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE~
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering