Quick Search

CAT D5VPEW

CAT D5VPEW

Year
2021
Working hours
4,427 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT D5VPEW
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberZ6A00529
Unit NumberZ6A00529
Catalog Number4913460
Year2021
Hours4,427 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax350,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
EngineEngine
Additional informationAIR CLEANER, STANDARD
AIR CONDITIONING, QUICK DISC
AIR FILTER, CAB
ANTIFREEZE WINDSHIELD WASHER
ARO W/ASSIST
BATTERY, HEAVY DUTY PACKAGE
BLADE, LGP, VPAT
BULLDOZER PACKAGE, LGP, VPAT
CAB, PREMIUM
CONFIGURATION 17A VPAT
COVER, FUEL TK GRD, BASIC
DOZER CTL, ARO/GRADE, LGP VPAT
EARTHWORKS INSTALLED
ENGINE COOLANT, LGP, -37C
FAN, STANDARD
FINAL DRIVE, LGP, 85"
FLOOR, CAB, PREMIUM
FUEL ANTIFREEZE, -25C (-13F)
FUEL TANK, BASIC
GRAB HANDLES, LGP, VPAT
GUARD GUIDING, CENTER, S1/ABR
GUARD, HEAVY DUTY PKG, VPAT
HYDRAULIC OIL, STANDARD
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHT, UNDERHOOD
LIGHT, WARNING
LIGHTS, 6, LED, VPAT
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
PROTECTION, CYLINDER ROD
RADIATOR, STANDARD HRC
REAR CAMERA
REGIONAL PACKAGE, USA
RIPPER CONTROL PACKAGE
ROLL ON-ROLL OFF
SEAT, STANDARD
STANDARD DUTY PACKAGE
TRACK, 33", ES, LGP, S1/ABR
UNDERCARRIAGE, LGP, S1/ABR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering