Quick Search

CAT D4 XL

CAT D4 XL

Year
2023
Working hours
603 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Cheyenne, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D4 XL
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberKWM00429
Unit NumberKWM429
Catalog Number10048769
Year2023
Hours603 h
CountryUnited States
LocationCheyenne, United States
Pricing
Price Excluding Tax265,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Rear View CameraRear View Camera
EngineEngine
Additional informationAIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -50C (-58F)
BLADE, 126" ARO
CAB PACKAGE, STANDARD
COLD WEATHER, 120V, PACKAGE
CONFIGURATION 16A VPAT, HRC
FAN, DEMAND, REVERSING
FUEL ANTIFREEZE, -25C (-13F)
GRADE 3D W/ASSIST
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
LIGHTS, 6, LED
OIL CHANGE, HIGH SPEED
Online Owner's Manual
PITCH, BLADE, MANUAL
POWERTRAIN
PRODUCT LINK, CELLULAR PLE743
PROTECTION PACKAGE, STANDARD
PROTECTION, CYLINDER ROD
REGIONAL PACKAGE, USA
RIPPER PACKAGE, STRAIGHT
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
SHOVEL, FASTENER
STARTER, LOW TEMPERATURE
TANK FUEL, STANDARD
TRACK, 22", ES, HD
UNDERCARRIAGE, HEAVY DUTY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering