Quick Search

CAT D4

CAT D4

Year
2021
Working hours
1,922 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Rental Fleet Machine, Subject To Availability, AL
+1 205 229 8715
Show phone number
Basic information
BrandCAT D4
THOMPSON POWER SYSTEMS
CategoryCrawler dozers
Serial NumberJPH00300
Unit NumberEQN192998
Catalog Number10057936
Year2021
Hours1,922 h
CountryUnited States
LocationRental fleet machine, subject to availability, United States
Pricing
Price Excluding Tax260,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional informationAIR CLEANER, STANDARD
BLADE, 145" ARO LGP
CAB COMFORT PACKAGE
CONTROL, ARO W/ASSIST
D4 15A LGP TRACTOR
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LIGHTS, 6, LED
PITCH, BLADE, MANUAL
PRODUCT LINK, CELLULAR PLE742
PROTECTION PACKAGE, HEAVY DUTY
PROTECTION, CYLINDER ROD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
UNDERCARRIAGE, HEAVY DUTY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering